Maximize Your Power with E36150 Benchtop DC Supplies

アプリケーションノート

Introduction

Keysight has more than 50 years of experience designing and manufacturing all types of power products. As technology advances, so does the complexity of your electronics design and testing requirements. The next generation of benchtop DC power supplies incorporates your feedback, our engineering knowledge, and our design practices to bring you one of the most versatile benchtop DC power product families.

This application note delves into the features of the E36150 Series Autoranging benchtop DC power supplies, showing you how to make the most of them.

Detachable High-Current Front Biding Post Concept

The Keysight E36510 Series with the front-panel, high-current detachable binding post concept reduces power cabling complexity. It enables easy access to power outputs to connect and disconnect the DUT quickly and safely.

The binding post delivers all its rated current at the front output for convenient wire connection while maintaining full compliance with the International Electrotechnical Commission (IEC) 61010 standard. The detachable binding post also features a built-in thermal sensor and auto-protection mechanism to ensure your safety and the safety of your devices. Figure 1 shows the E36154A with a detachable binding post.