Choose a country or area to see content specific to your location
アプリケーションノート
This application note explains how to use the advanced capabilities of the Keysight N6700 Series modular system power supplies with the Keysight BV9200B PathWave BenchVue advanced power control and analysis software to evaluate the performance of a battery quickly and accurately.
The Keysight N6781A and N6785A source/measure units (SMUs) analyze the battery drain of batterypowered devices to help you reduce test time and ensure product performance.
Use the N6781A SMU with a DC output up to 20 W for small portable devices such as smartphones and music players. The N6785A SMU with a DC output up to 80 W is suitable for larger portable devices such as tablets.
You can measure and analyze the short and long-term battery drain using the Keysight N6705C DC power analyzer and any of the N6700 Series SMUs with the BV9200B PathWave BenchVue advanced power control and analysis software. You can use the actual battery instead of a DC source to power battery-powered devices for real-time results.
コンテンツのロックを解除する
無料でお申し込み頂けます
*Indicates required field
ありがとうございました。
フォームが送信されました。
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
営業担当者からご連絡させていただきます。
*Indicates required field
ありがとうございました。
A sales representative will contact you soon.