Choose a country or area to see content specific to your location
小冊子
The industry-leading Optical Tx Production Test Solution
The bundles include two of Keysight’s industry-leading dual optical channel N1092B DCA-Ms, one with clock recovery that triggers all four channels. That combination supports both 26 and 53 GBd data rates and provides a fast and accurate 4-channel measurement system ideal for production testing of singlemode 400G Optical transmitters.
Choose from 2 different bundles. One includes legacy, feature-based licenses installed on the DCA-M. The other includes a Manufacturing Package license and 12-month software support subscription, both to be installed on the User’s PC. Your Keysight Field Engineer can help you determine which is best for you.
N1092BB01A Bundle 1 for 100/400G Optical Tx Test
Product |
Options |
Licenses |
N1092B DCA-M |
280/40A/LOJ/PLK/IRC/FS1/USB /UK6 |
None needed |
N1092B DCA-M with CDR |
280/40A/LOJ/PLK/IRC/FS1/USB /UK6/CDR/500/9FP/EFP |
Perpetual license Installed on DCA-M |
N1092BB02A Bundle 2 for 100/400G Optical Tx Test
Product |
Options |
Licenses |
N1092B DCA-M |
280/40A/LOJ/PLK/IRC/FS1/USB /UK6 |
None needed |
N1092B DCA-M with CDR |
280/40A/LOJ/PLK/IRC/FS1/USB /UK6/CDR |
None needed |
N1010200A Manufacturing software package |
R-B5A-001-A |
Certificate to redeem for perpetual nodelocked license |
Software support subscription |
R-B6A-001-L |
12 month |
コンテンツのロックを解除する
無料でお申し込み頂けます
*Indicates required field
ありがとうございました。
フォームが送信されました。
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
営業担当者からご連絡させていただきます。
*Indicates required field
ありがとうございました。
A sales representative will contact you soon.