Choose a country or area to see content specific to your location
Testing the performance of a power amplifier (PA) requires a vector signal generator and a signal analyzer running power amplifier measurement software fed back into the input of the signal generator. The signal generator provides a digitally pre-distorted signal as input to the power amplifier to compensate for its non-linear behavior.
A signal analyzer is used to measure the signal quality generated by the PA and apply any necessary post-DPD processing or measurements. The signal analyzer measures the quality of the signal in terms of error vector magnitude (EVM), phase error, and other performance parameters like adjacent channel power ratio (ACPR).
Power amplifier test requires a signal generator and a signal analyzer running DPD software. The Keysight power amplifier test solution requires the Keysight MXG signal generator, with its low error vector magnitude (EVM) and adjacent channel power ratio (ACPR), and the PXA signal analyzer running Keysight Power Amplifier Measurement Application software. The software generates a pre-DPD waveform transmitted by the signal generator, and analyzes the captured waveform from the signal analyzer, validating the amplified waveform versus the post-DPD target. Pre- and post-DPD measurement results are displayed on one screen for ease of comparison. The PXA signal analyzer provides key measurements like EVM and ACPR to determine the signal quality from the power amplifier.
How to Test an RF Power Amplifier with Digital Pre-Distortion
Superior performance in a compact design
Frequência | 2 Hz to 55 GHz |
DANL @1 GHz | -174 dBm |
Análise máxima de largura de banda | 2 GHz |
Largura de banda máxima em tempo real | Up to 2 GHz |
Ruído de fase @1 GHz (10 kHz offset) | -136 dBc/Hz |
Type |
|
How to Test an RF Power Amplifier with Digital Pre-Distortion
Power amplifier with predistortion in RF/millimeter wave
License Types |
|
Software Type |
|
Industry Segment |
|
Technology |
|
How to Test an RF Power Amplifier with Digital Pre-Distortion
Compact, four-channel vector signal generator capable of signal generation up to 8.5 GHz with 960 MHz of modulation bandwidth per channel
Frequência | 9 kHz to 8.5 GHz |
Potencia de saída @1 GHz | +27 dBm (meas) |
Frequência de comutação | |
Harmônicos @1 GHz | -35 dBc (meas) |
Ruído de fase @1 GHz (20 kHz offset) | -147 dBc/Hz (10 kHz offset) (meas) |
Type |
|
Additional resources for RF power amplifier test
Engineers researching 6G H-band implementations require a wideband modulated signal generator with a high carrier frequency signal to evaluate 6G RF waveform performance. Learn how to characterize sub-THz wideband signals in the H-band using a 6G research testbed with custom modulation signal generation software.
Learn more
Testing digital wideband transceivers requires a hybrid solution combining a signal generator and a network analyzer. Learn how to perform digital RF stimulus response tests while achieving digital-integrated RF front-end characterization.
Learn more
Measuring signal quality requires capturing a Wi-Fi signal with a signal generator, and analyzing measurements against specified standards. Learn how to use signal analysis software to test Wi-Fi 7 signals to ensure product performance and compliance.
Learn more
Need help finding the right solution for you?