Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
N9055EM0E Power Amplifier Measurement Application, Multi-Touch UI
Power amplifier with predistortion in RF/millimeter wave
A partir de
Perform power amplifier measurements with connection to the signal generator.
Highlights
- 30-Day Free Trial for X-Series Measurement Applications
- Characterize power amplifier (PA) with pre-distortion applied in RF and millimeter wave, with simple and integrated multi-touch user interface
- Provide smart link for automated signal generator closed loop control with power servo to auto-adjust PA output power
- Extracts DPD model and apply Pre-distortion to linearize PA output with supported DPD model as Look-up table (LUT), Volterra Series, Memory Polynomial, Generalized Memory Polynomial (GMP), Iterative Learning Control (ILC) or user-defined DPD model with MATLAB scripts
- Show both Pre-DPD and Post-DPD measurement results in one screen, for ease of comparison. Easily switch between Pre-DPD and Post-DPD results
- Support PA measurements with AM/AM, AM/PM, ACP (Graph and Metrics), SEM (Graph and Metrics), Delta EVM, Demod EVM (5G NR, LTE FDD, and 802.11a/b/g/j/p/n/ac/ax/be/bn), EVM vs. Power, DPD Iteration (Metrics, EVM, ACP)
- Support frequency up to 54 GHz with 2 GHz bandwidth with UXA and VXG
- Support N9042B UXA with V3050A for frequency over 50 GHz
- Control the Signal Generator (SG) and apply the DPD function directly to improve the PA/DPD measurement speed
- Support Keysight signal studio waveform or user-defined waveform (txt, csv, bin, hdf, MATLAB file)
- Support waveform processing with resampling, crest factor reduction with clipping & filtering or peak cancellation methods, Burst Formation & Mask definition
- Support M9484C VXG with 2-channel, or PXI VXT and AWG for PA Envelope Tracking (ET) measurement
- Keysight supports tiered X-app models with N-models for UXA/PXA/PXE, E-models for MXA/EXA/MXE/VXT. The higher tiered X-app models can run at the lower platforms, which means N-models can run on all platforms, and E-models can only run on MXA/EXA/MXE/VXT
Amplie as Capacidades
Want help or have questions?