Choose a country or area to see content specific to your location
O que você está procurando?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Use the filters below to find the software for your specific instrument
No Filter available
No Filter available
No Filter available
The FlexDCA Sampling Oscilloscope Software N1010A runs Keysight’s digital communication analyzer (DCA) of sampling oscilloscopes with a new user interface.
The FlexDCA Sampling Oscilloscope Software N1010A runs Keysight’s digital communication analyzer (DCA) of sampling oscilloscopes with a new user interface.
N1010A
The FlexDCA Sampling Oscilloscope Software N1010A runs Keysight’s digital communication analyzer (DCA) of sampling oscilloscopes with a new user interface.
Keysight’s N1010A FlexDCA is the software that runs Keysight’s digital communication analyzer (DCA) family of sampling oscilloscopes (also known as equivalent-time oscilloscopes). A DCA is an instrument that helps visualize and analyze the analog properties of high-speed signals such as those used in wireline telecom and data center links.
FlexDCA is installed at the factory on DCA-X mainframes but can also be installed on a PC to control a DCA-M or remotely control a DCA-X.
In addition to the data acquisition and basic measurement capabilities the N1010A FlexDCA software provides, Keysight offers a large selection of software tools with powerful capabilities:
For a mapping of legacy FlexDCA feature-based options to each of the software packages available and a summary of system requirements and supported instruments, click here for software package details.
Characterize IEEE 50/100/200/400 Gb/s Optical TX Designs (per IEEE 802.3bs/cd/cu) using N109X DCA-M Oscilloscopes.
Characterize IEEE 50/100/200/400 Gb/s Optical TX Designs (per IEEE 802.3bs/cd/cu) using N109X DCA-M Oscilloscopes.
N1095BSCA
Characterize IEEE 50/100/200/400 Gb/s Optical TX Designs (per IEEE 802.3bs/cd/cu) using N109X DCA-M Oscilloscopes.
The Keysight N1095BSCA Optical TX test application can be used with the N1092 DCA-M Series oscilloscopes to quickly and accurately perform optical TX PAM4 measurements according to:
For a comprehensive and up-to-date list of specific tests covered by the application, download and install the N1095BSCA.exe onto a PC (click the Trials and Licenses tab), and run the application in “Demo Mode”. No license (or hardware) is required to run the software application in “Demo Mode”.
The N1091BACA IEEE 802.3 compliance and debug application for 86100D DCA-X oscilloscopes reduces your XLAUI, CAUI and nPPI testing from hours to minutes.
The N1091BACA IEEE 802.3 compliance and debug application for 86100D DCA-X oscilloscopes reduces your XLAUI, CAUI and nPPI testing from hours to minutes.
N1091BACA
The N1091BACA IEEE 802.3 compliance and debug application for 86100D DCA-X oscilloscopes reduces your XLAUI, CAUI and nPPI testing from hours to minutes.
Reduce your test time from hours to minutes. Use the N1091BACA Electrical TX Test software to measure your high speed serial host board, module or IC to all required transmit parameters in two IEEE 802.3ba standards.
Keysight offers a wide range of electrical and optical test solutions to address current and emerging communications standards. For testing IEEE 802.3 designs you may choose a hardware combination that addresses your test needs for today, and into the future:
About 60 tests
Characterize CEI-56G-VSR/MR/LR Electrical TX Designs (per OIF-CEI-04.0) using 86100D DCA-X and N109X DCA-M Oscilloscopes.
Characterize CEI-56G-VSR/MR/LR Electrical TX Designs (per OIF-CEI-04.0) using 86100D DCA-X and N109X DCA-M Oscilloscopes.
N109256CB
Characterize CEI-56G-VSR/MR/LR Electrical TX Designs (per OIF-CEI-04.0) using 86100D DCA-X and N109X DCA-M Oscilloscopes.
The Keysight N109256CB TX test application can be used with the N1000A/86100D DCA-X or N109X DCA-M Series oscilloscopes to quickly and accurately perform NRZ and PAM4 measurements according to:
The N109256CB is an easy-to-use TX test application that:
Key measurements include:
For a comprehensive and up-to-date list of specific tests covered by the application, download and install the N109256CB .exe onto a PC (click the Trials and Licenses tab), and run the application in “Demo Mode”. No license (or hardware) is required to run the software application in “Demo Mode”.
Characterize IEEE 50/100/200/400 Gb/s Electrical TX Designs (per IEEE 802.3bs/cd) using N1000A/86100D DCA-X and N109X DCA-M Oscilloscopes.
Characterize IEEE 50/100/200/400 Gb/s Electrical TX Designs (per IEEE 802.3bs/cd) using N1000A/86100D DCA-X and N109X DCA-M Oscilloscopes.
N1091BSCB
Characterize IEEE 50/100/200/400 Gb/s Electrical TX Designs (per IEEE 802.3bs/cd) using N1000A/86100D DCA-X and N109X DCA-M Oscilloscopes.
The Keysight N1091BSCB TX test application can be used with the N1000A/86100D DCA-X or N109X DCA-M Series oscilloscopes to quickly and accurately perform NRZ and PAM4 measurements according to:
For a comprehensive and up-to-date list of specific tests covered by the application, download and install the N1091BSCB .exe onto a PC (click the Trials and Licenses tab), and run the application in “Demo Mode”. No license (or hardware) is required to run the software application in “Demo Mode”.
The N1091BMCA IEEE 802.3 compliance and debug application for N1000A/86100D DCA-X oscilloscopes reduces your XLAUI, CAUI and nPPI testing from hours to minutes.
The N1091BMCA IEEE 802.3 compliance and debug application for N1000A/86100D DCA-X oscilloscopes reduces your XLAUI, CAUI and nPPI testing from hours to minutes.
N1091BMCA
The N1091BMCA IEEE 802.3 compliance and debug application for N1000A/86100D DCA-X oscilloscopes reduces your XLAUI, CAUI and nPPI testing from hours to minutes.
Reduce your test time from hours to minutes. Use the N1091BMCA Electrical TX Test SW to measure your high speed serial host board, module or IC to required transmit parameters in IEEE 802.3bm standards.
Keysight offers a wide range of electrical and optical test solutions to address current and emerging communications standards. For testing IEEE 802.3 designs you may choose a hardware combination that addresses your test needs for today, and into the future:
About 40 tests
The N1084A IEEE 802.3 compliance and debug application for 86100D DCA-X oscilloscopes reduces your 25G KR4/CR4 testing from hours to minutes.
The N1084A IEEE 802.3 compliance and debug application for 86100D DCA-X oscilloscopes reduces your 25G KR4/CR4 testing from hours to minutes.
N1091BJCA
The N1084A IEEE 802.3 compliance and debug application for 86100D DCA-X oscilloscopes reduces your 25G KR4/CR4 testing from hours to minutes.
Reduce your test time from hours to minutes. Use the N1091BJCA Electrical TX Test software to measure your high speed serial host board, module or IC to all required transmit parameters in two IEEE 802.3 clauses: 100GBASE-KR4 and 100GBASE-CR4 (IEEE 802.3bj).
Keysight offers a wide range of electrical and optical test solutions to address current and emerging communications standards. For testing IEEE 802.3 designs you may choose a hardware combination that addresses your test needs for today, and into the future:
About 40 tests
The N1091APCA IEEE 802.3ap compliance and debug application for N1000A/86100D DCA-X oscilloscopes reduces your 10G-KR/40G-KR4 testing from hours to minutes
The N1091APCA IEEE 802.3ap compliance and debug application for N1000A/86100D DCA-X oscilloscopes reduces your 10G-KR/40G-KR4 testing from hours to minutes
N1091APCA
The N1091APCA IEEE 802.3ap compliance and debug application for N1000A/86100D DCA-X oscilloscopes reduces your 10G-KR/40G-KR4 testing from hours to minutes
Reduce your test time from hours to minutes. Use the N1091APCA Electrical TX Test SW for IEEE 802.3ap/bj to measure your high-speed serial host board, module or IC to all required transmit parameters in two IEEE 802.3 standards.
Keysight offers a wide range of electrical and optical test solutions to address current and emerging communications standards. For testing IEEE 802.3 designs you may choose a hardware combination that addresses your test needs for today, and into the future:
More than 20 tests
Characterize IEEE 100/200/400 Gb/s Electrical TX Designs using N1000A DCA-X Wide-Bandwidth Oscilloscopes
Characterize IEEE 100/200/400 Gb/s Electrical TX Designs using N1000A DCA-X Wide-Bandwidth Oscilloscopes
N1091CKCA
Characterize IEEE 100/200/400 Gb/s Electrical TX Designs using N1000A DCA-X Wide-Bandwidth Oscilloscopes
The Keysight N1091CKCA TX test application can be used with the N1000A DCA-X oscilloscopes to quickly and accurately perform PAM4 measurements according to:
For a comprehensive and up-to-date list of specific tests covered by the application, download and install the N1091CKCA .exe onto a PC (click the Trials and Licenses tab), and run the application in “Demo Mode”. No license (or hardware) is required to run the software application in “Demo Mode”.
Keysight N1081PLCA PCI Express PLL Test Application designed to measure transmitter PLL bandwidth and peaking based on the PCI Express 5.0 and 6.0 TX PLL Specifications. Use N1081PLCA PCIe PLL test software to test, debug and characterize your PCIe designs.
Keysight N1081PLCA PCI Express PLL Test Application designed to measure transmitter PLL bandwidth and peaking based on the PCI Express 5.0 and 6.0 TX PLL Specifications. Use N1081PLCA PCIe PLL test software to test, debug and characterize your PCIe designs.
N1081PLCA
Keysight N1081PLCA PCI Express PLL Test Application designed to measure transmitter PLL bandwidth and peaking based on the PCI Express 5.0 and 6.0 TX PLL Specifications. Use N1081PLCA PCIe PLL test software to test, debug and characterize your PCIe designs.
The Keysight N1081PLCA TX PLL Test application can be used with the various DCA Clock Recovery model and pair with Keysight Jitter source, to quickly and accurately perform PLL measurements according to PCI Express 5.0 and 6.0 PLL test specifications.
The N1081PLCA is an easy-to-use test application that:
PLL measurement and debug solution:
Flexible and extensible:
Conformance measurement & debug application for OIF-CEI-112G-VSR/MR/LR/LINEAR
Conformance measurement & debug application for OIF-CEI-112G-VSR/MR/LR/LINEAR
N109212CA
Conformance measurement & debug application for OIF-CEI-112G-VSR/MR/LR/LINEAR
The Keysight N109212CA TX test application can be used with the N1000A DCA-X oscilloscopes to quickly and accurately perform PAM4 measurements according to:
The N109212CA is an easy-to-use TX test application that:
Key measurements include:
Comprehensive measurement and debug solution
Flexible and extensible
Compatible
OIF-CEI 4.0 receiver test application for OIF-CEI 56G very short reach, medium reach, and long reach PAM4.
OIF-CEI 4.0 receiver test application for OIF-CEI 56G very short reach, medium reach, and long reach PAM4.
M809256CB
OIF-CEI 4.0 receiver test application for OIF-CEI 56G very short reach, medium reach, and long reach PAM4.
The Keysight M809256CB electrical receiver test application simplifies the stress signal calibration used for testing the inputs of OIF-CEI-56G-very short reach, medium reach, and long reach (VSR / MR/ LR) PAM4 interfaces based on OIF-CEI 4.0 standard, which a wide range of Keysight instruments support. The application minimizes user interaction and automatically performs the necessary calibration routines and conformance testing by remotely controlling all required instruments.