Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
Get faster digital validation for less with a trade-in.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Use 25+ X-Series applications to analyze, demodulate, and troubleshoot signals across wireless, aerospace/defense, EMI, and phase noise.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Pinpoint interference with post-processing spectrum management software in the lab.
Use this selector tool to quickly identify the best power supply for your aerospace and defense ATE requirements.
Explore engineer-authored content and a vast knowledge base with thousands of learning opportunities.
Keysight Learn offers immersive content on topics of interest, including solutions, blogs, events, and more.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.
No Filter available
The FlexDCA Sampling Oscilloscope Software N1010A runs Keysight’s digital communication analyzer (DCA) of sampling oscilloscopes with a new user interface.
The FlexDCA Sampling Oscilloscope Software N1010A runs Keysight’s digital communication analyzer (DCA) of sampling oscilloscopes with a new user interface.
N1010A
The FlexDCA Sampling Oscilloscope Software N1010A runs Keysight’s digital communication analyzer (DCA) of sampling oscilloscopes with a new user interface.
Keysight’s N1010A FlexDCA is the software that runs Keysight’s digital communication analyzer (DCA) family of sampling oscilloscopes (also known as equivalent-time oscilloscopes). A DCA is an instrument that helps visualize and analyze the analog properties of high-speed signals such as those used in wireline telecom and data center links.
FlexDCA is installed at the factory on DCA-X mainframes but can also be installed on a PC to control a DCA-M or remotely control a DCA-X.
In addition to the data acquisition and basic measurement capabilities the N1010A FlexDCA software provides, Keysight offers a large selection of software tools with powerful capabilities:
For a mapping of legacy FlexDCA feature-based options to each of the software packages available, refer to DCA Configuration Guide under N1010x00A Analysis Packages mapping table.
The N1091BACA IEEE 802.3 compliance and debug application for N1000A/86100D DCA-X oscilloscopes reduces your CR4/CR10 testing from hours to minutes.
The N1091BACA IEEE 802.3 compliance and debug application for N1000A/86100D DCA-X oscilloscopes reduces your CR4/CR10 testing from hours to minutes.
N1091BACA
The N1091BACA IEEE 802.3 compliance and debug application for N1000A/86100D DCA-X oscilloscopes reduces your CR4/CR10 testing from hours to minutes.
Reduce your test time from hours to minutes. Use the N1091BACA Electrical TX Test software to measure your high speed serial host board, module or IC to all required transmit parameters in two IEEE 802.3ba standards.
Keysight offers a wide range of electrical and optical test solutions to address current and emerging communications standards. For testing IEEE 802.3 designs you may choose a hardware combination that addresses your test needs for today, and into the future:
About 60 Tests
Characterize CEI-56G-VSR/MR/LR Electrical TX Designs (per OIF-CEI-04.0) using N1000A/86100D DCA-X and N109X DCA-M Oscilloscopes.
Characterize CEI-56G-VSR/MR/LR Electrical TX Designs (per OIF-CEI-04.0) using N1000A/86100D DCA-X and N109X DCA-M Oscilloscopes.
N109256CB
Characterize CEI-56G-VSR/MR/LR Electrical TX Designs (per OIF-CEI-04.0) using N1000A/86100D DCA-X and N109X DCA-M Oscilloscopes.
The Keysight N109256CB TX test application can be used with the N1000A/86100D DCA-X or N109X DCA-M Series oscilloscopes to quickly and accurately perform NRZ and PAM4 measurements according to:
The N109256CB is an easy-to-use TX Test Application that:
Key Measurements include:
For a comprehensive and up-to-date list of specific tests covered by the application, download and install the N109256CB .exe onto a PC (click the Trials and Licenses tab), and run the application in “Demo Mode”. No license (or hardware) is required to run the software application in “Demo Mode”.
Characterize IEEE 50/100/200/400 Gb/s Electrical TX Designs (per IEEE 802.3bs/cd) using N1000A/86100D DCA-X and N109X DCA-M Oscilloscopes.
Characterize IEEE 50/100/200/400 Gb/s Electrical TX Designs (per IEEE 802.3bs/cd) using N1000A/86100D DCA-X and N109X DCA-M Oscilloscopes.
N1091BSCB
Characterize IEEE 50/100/200/400 Gb/s Electrical TX Designs (per IEEE 802.3bs/cd) using N1000A/86100D DCA-X and N109X DCA-M Oscilloscopes.
The Keysight N1091BSCB TX test application can be used with the N1000A/86100D DCA-X or N109X DCA-M Series oscilloscopes to quickly and accurately perform NRZ and PAM4 measurements according to:
For a comprehensive and up-to-date list of specific tests covered by the application, download and install the N1091BSCB.exe onto a PC (click the Trials and Licenses tab), and run the application in “Demo Mode”. No license (or hardware) is required to run the software application in “Demo Mode”.
The N1091BMCA IEEE 802.3 compliance and debug application for N1000A/86100D DCA-X oscilloscopes reduces your XLAUI, CAUI and nPPI testing from hours to minutes.
The N1091BMCA IEEE 802.3 compliance and debug application for N1000A/86100D DCA-X oscilloscopes reduces your XLAUI, CAUI and nPPI testing from hours to minutes.
N1091BMCA
The N1091BMCA IEEE 802.3 compliance and debug application for N1000A/86100D DCA-X oscilloscopes reduces your XLAUI, CAUI and nPPI testing from hours to minutes.
Reduce your test time from hours to minutes. Use the N1091BMCA Electrical TX Test SW to measure your high speed serial host board, module or IC to required transmit parameters in IEEE 802.3bm standards.
Keysight offers a wide range of electrical and optical test solutions to address current and emerging communications standards. For testing IEEE 802.3 designs you may choose a hardware combination that addresses your test needs for today, and into the future:
About 40 tests
The N1091BJCA IEEE 802.3 compliance and debug application for N1000A/86100D DCA-X oscilloscopes reduces your 100G KR4/CR4 testing from hours to minutes.
The N1091BJCA IEEE 802.3 compliance and debug application for N1000A/86100D DCA-X oscilloscopes reduces your 100G KR4/CR4 testing from hours to minutes.
N1091BJCA
The N1091BJCA IEEE 802.3 compliance and debug application for N1000A/86100D DCA-X oscilloscopes reduces your 100G KR4/CR4 testing from hours to minutes.
Reduce your test time from hours to minutes. Use the N1091BJCA Electrical TX Test software to measure your high speed serial host board, module or IC to all required transmit parameters in two IEEE 802.3 clauses: 100GBASE-KR4 and 100GBASE-CR4 (IEEE 802.3bj).
Keysight offers a wide range of electrical and optical test solutions to address current and emerging communications standards. For testing IEEE 802.3 designs you may choose a hardware combination that addresses your test needs for today, and into the future:
About 40 tests
The N1091APCA IEEE 802.3ap compliance and debug application for N1000A/86100D DCA-X oscilloscopes reduces your 10G-KR/40G-KR4 testing from hours to minutes
The N1091APCA IEEE 802.3ap compliance and debug application for N1000A/86100D DCA-X oscilloscopes reduces your 10G-KR/40G-KR4 testing from hours to minutes
N1091APCA
The N1091APCA IEEE 802.3ap compliance and debug application for N1000A/86100D DCA-X oscilloscopes reduces your 10G-KR/40G-KR4 testing from hours to minutes
Reduce your test time from hours to minutes. Use the N1091APCA Electrical TX Test SW for IEEE 802.3ap to measure your high-speed serial host board, module or IC to all required transmit parameters in two IEEE 802.3 standards.
Keysight offers a wide range of electrical and optical test solutions to address current and emerging communications standards. For testing IEEE 802.3 designs you may choose a hardware combination that addresses your test needs for today, and into the future:
More than 20 tests
User Defined Application Software.
User Defined Application Software.
D9010UDAA
User Defined Application Software.
User defined application (UDA) is a fully customizable automated test application for your DCA, Infiniium or InfiniiVision oscilloscope. It provides full automation, including the ability to control other test and measurement devices. The development environment is free to download today, so you can begin to create your own UDAs. Simply download the software, install it on your desktop or scope, and begin developing the automated test packages you need.
User defined application provides a unique mix of flexibility (that compliance applications are unable to provide) and ease of use (that today’s other automation applications can’t match). The User defined application was created by the Infiniium team to be run with Keysight oscilloscopes. It has the look and feel of Infiniium’s world class compliance applications such as USB 3.0 and SATA 6G; only you control all the measurements of the application. The UDA is the only fully customizable automated environment made for an oscilloscope by an oscilloscope designer.
With one license you can run as many UDAs and Add-Ins as you want on your DCA, Infiniium and InfniiVision oscilloscope. You have the flexibility of creating a wide variety of software packages, from a simple frequency measurement to the most advanced and accurate jitter testing.
UDA adds a feature to automate and customize your multi-lane interface testing with available switch matrix (Keysight U3020AS26 and BitifEye BIT-2100 Series) or custom switch matrix. UDA switches the signal under test from a multi-lane interface so you do not have to be in front of the test setup to do this task manually. It also supports test plan feature, which literatively runs through the different permutations of your device setup and tracks the results. It makes testing of multi-lane signals more efficient and saves you time.
Visual Basic and Windows are trademarks or registered trademarks of Microsoft Corporation in the United States and/or other countries.
Keysight N1081PLCA PCI Express PLL Test Application designed to measure transmitter PLL bandwidth and peaking based on the PCI Express 5.0 and 6.0 TX PLL Specifications. Use N1081PLCA PCIe PLL test software to test, debug and characterize your PCIe designs.
Keysight N1081PLCA PCI Express PLL Test Application designed to measure transmitter PLL bandwidth and peaking based on the PCI Express 5.0 and 6.0 TX PLL Specifications. Use N1081PLCA PCIe PLL test software to test, debug and characterize your PCIe designs.
N1081PLCA
Keysight N1081PLCA PCI Express PLL Test Application designed to measure transmitter PLL bandwidth and peaking based on the PCI Express 5.0 and 6.0 TX PLL Specifications. Use N1081PLCA PCIe PLL test software to test, debug and characterize your PCIe designs.
The Keysight N1081PLCA TX PLL Test application can be used with the various DCA Clock Recovery model and pair with Keysight Jitter source, to quickly and accurately perform PLL measurements according to PCI Express 5.0 and 6.0 PLL test specifications.
The N1081PLCA is an easy-to-use test application that:
PLL measurement and debug solution:
Flexible and extensible:
Characterize IEEE 50/100/200/400 Gb/s Optical TX Designs (per IEEE 802.3bs/cd/cu) using N109X DCA-M Oscilloscopes.
Characterize IEEE 50/100/200/400 Gb/s Optical TX Designs (per IEEE 802.3bs/cd/cu) using N109X DCA-M Oscilloscopes.
N1095BSCA
Characterize IEEE 50/100/200/400 Gb/s Optical TX Designs (per IEEE 802.3bs/cd/cu) using N109X DCA-M Oscilloscopes.
The Keysight N1095BSCA Optical TX test application can be used with the N1092 DCA-M Series oscilloscopes to quickly and accurately perform optical TX PAM4 measurements according to:
For a comprehensive and up-to-date list of specific tests covered by the application, download and install the N1095BSCA.exe onto a PC (click the Trials and Licenses tab), and run the application in “Demo Mode”. No license (or hardware) is required to run the software application in “Demo Mode”.
Characterize IEEE 100/200/400 Gb/s Electrical TX Designs using N1000A DCA-X Wide-Bandwidth Oscilloscopes
Characterize IEEE 100/200/400 Gb/s Electrical TX Designs using N1000A DCA-X Wide-Bandwidth Oscilloscopes
N1091CKCA
Characterize IEEE 100/200/400 Gb/s Electrical TX Designs using N1000A DCA-X Wide-Bandwidth Oscilloscopes
The Keysight N1091CKCA TX test application can be used with the N1000A DCA-X oscilloscopes to quickly and accurately perform PAM4 measurements according to:
For a comprehensive and up-to-date list of specific tests covered by the application, download and install the N1091CKCA .exe onto a PC (click the Trials and Licenses tab), and run the application in “Demo Mode”. No license (or hardware) is required to run the software application in “Demo Mode”.
Conformance measurement & debug application for OIF-CEI-112G-VSR/MR/LR/LINEAR
Conformance measurement & debug application for OIF-CEI-112G-VSR/MR/LR/LINEAR
N109212CA
Conformance measurement & debug application for OIF-CEI-112G-VSR/MR/LR/LINEAR
The Keysight N109212CA TX test application can be used with the N1000A DCA-X oscilloscopes to quickly and accurately perform PAM4 measurements according to:
The N109212CA is an easy-to-use TX test application that:
Key measurements include:
Comprehensive measurement and debug solution
Flexible and extensible
Compatible