Choose a country or area to see content specific to your location
O que você está procurando?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
Y1253A
Y1253A prototyping board with 1 inch of signal header breakout pins allows users to access individual single pins for prototyping or debugging.
Use the Y1253A evaluation and prototyping board allows users to access individual single pins for prototyping or debugging. This is an M9195A/B PXIe DSR accessory.
U7242A
Access the transmitter and receiver measurement points required for easy and accurate USB 3.0 compliance testing
The U7242A USB 3.0 test fixture will help simplify the USB 3.0 measurement process by providing access to the transmitter and receiver measurement points required for USB 3.0 compliance testing. It has been designed for direct SMA connections for easy and accurate measurements with direct connections to the oscilloscope and J-Bert SMA connections. It also includes probing connections for InfiniiMax active differential probes for the characterization and testing of active bus signaling of USB 3.0 and USB 2.0 traffic.
N7015A
Delivers up to 30 GHz of de-embeddable bandwidth, enabling signal verification and debug of USB Type-C and other standards
The N7015A type C test kit provides performance up to 30 GHz of de-embeddable bandwidth, enabling signal verification and debug of USB/DP/Thunderbolt designs and other high-speed signal standards to support type C connectors.
The N7015A high-speed USB type C fixture breaks out 4 lanes of high-speed signals for signal measurement or injection as well as low-speed power and control lines to a secondary fixture (N7016A) for monitoring and control. The flexible fixture kit enables signal accessibility and probing to the USB device, host (upstream and downstream) ports. The N7016A low-speed fixture manages power and control lines from the N7015A to support termination requirements, and test configuration as well as connection to a power delivery controller.
It comes with the form factor to fit two fixtures side-by-side and/or top-and-bottom. Whether connected side-by-side or stacked, the fixtures meet the minimum spacing allowed for in the specification. Durable fixture design ensures multiple connections and disconnections without failure in an active test environment.
See also N7015A/N7016A USB Type-C Interconnect Assembly Controller Software
16454A
Measure the accurate permeability of toroidal-shaped materials in a wide range of sizes
Frequency:
1 kHz to 1 GHz
Sample size (toroids only):
height: ≤ 8.5 mm
inner diameter: ≥ 3.1 mm
outer diameter: ≤ 20 mm
The 16454A is designed for accurate permeability measurements of toroidal-shaped magnetic materials. Since the construction of this fixture creates one turn around the toroid (with no magnetic flux leakage), the need of winding a wire around the toroid is unnecessary. Complex permeability is calculated from the inductance with and without the toroid. When the E4991A/4291B with option 002 is used as the measurement instrument, direct readouts of complex permeability are possible. In addition, it is furnished with a small and a large fixture to adapt to a wide range of sizes.
For more information about Material Testing Equipment, please visit Materials Test Equipment and LCR Meter & Impedance Measurement Product Accessories
16451B
Evaluate the dielectric constant of solid dielectric materials; complies with ASTM D150
Frequência:
≤ 30 MHz
Parâmetros de medição:
Capacitância (C), fator de dissipação (D), e constante dielétrica (εr', εr'')
Tamanho do material em teste:
Espessura: ≤ 10 mm
Diâmetro: 10 to 56 mm
O acessório de teste 16451B é utilizado para avaliar a constante dielétrica de materiais dielétricos sólidos com precisão e está em conformidade com a ASTM D150. Ele emprega o método das placas paralelas, no qual dois eletrodos são separados por um dielétrico para formar um capacitor. Um medidor de LCR ou um analisador de impedância é então empregado para medir a capacitância criada no acessório.
16453A
Eliminate stray capacitance by measuring the dielectric constant of solid materials using the parallel plate method.
Frequência:
1 MHz a 1 GHz
Sample size (smooth sheets only):
Espessura: 0,3 mm a 3 mm
Diâmetro: ≥ 15 mm
O acessório de teste 16453A foi desenvolvido para realizar medições precisas de constantes dielétricas e de tangentes de perda nos instrumentos E4991A/4291A/B. Ele emprega o método das placas paralelas, no qual dois eletrodos são separados por um dielétrico para formar um capacitor. Os equipamentos E4991A/4291A/B medem a capacitância criada no acessório de teste. O botão com a opção 002 calcula a permissividade complexa relativa, como descrita no acessório 16451B. É necessário fazer ajustes nos eletrodos paralelos quando utilizados com o 16451B. Esses ajustes não são exigidos para o 16453A porque este acessório tem um eletrodo flexível que se ajusta automaticamente à superfície do material.
N1428A
Comes with two component modules that can hold SMDs, leads, and various types of devices
The N1428A is designed to operate specifically with the B2985A/87A Electrometer/High Resistance Meter. It is provided with two component modules, which are used to hold SMD, lead and various type of devices. Electrical noise effects are reduced by the employment of a shielded case. A built-in interlock circuit enables safe high-voltage measurements. The N1413A High Resistance Meter Fixture Adapter is also required to connect the N1428A to the B2985A/87A.
Learn more about Keysight B2980A Series Femtometer / Picoammeters and Electrometers / High Resistance Meters.
Y1131A
Provides module-specific tests to troubleshoot relay failures and predict maintenance requirements
"Used for 34980A mainframe and modules - select option for specific module support. The Y1131A provides a set of diagnostic tests for the relay switching modules available for the Keysight 34980A Multifunction Switch/Measure Unit. The software provides module-specific tests to assist you with troubleshooting possible relay failures and predicting system maintenance requirements."
For more information about, please visit Keysight Multifunction Switch / Measure Mainframe and Modules
Y1150A
Connects the 34945EXT to 8 N181x SPDT to route the power and control signals from the driver module to the switches
The Y1150A-Y1155A distribution boards enable simple connections to the external switches. The distribution boards plug onto the 34945EXT and are used to route the power and control signals from the driver module to the switches using standard cables.
For more information about, please visit Keysight Multifunction Switch / Measure Mainframe and Modules
Y1151A
Connects the 34945EXT to two 87104x/106x L7x0xx multiport or 87406B matrix switches
The Y1150A-Y1155A distribution boards enable simple connections to the external switches. The distribution boards plug onto the 34945EXT and are used to route the power and control signals from the driver module to the switches using standard cables.
For more information about, please visit Keysight Multifunction Switch / Measure Mainframe and Modules
Y1152A
Connects the 34945EXT to one 87204x/206x or 87606B switch and two N181x switches
The Y1150A-Y1155A distribution boards enable simple connections to the external switches. The distribution boards plug onto the 34945EXT and are used to route the power and control signals from the driver module to the switches using standard cables.
For more information about, please visit Keysight Multifunction Switch / Measure Mainframe and Modules
Y1155A
Use with the 34945EXT to route the power and control signals from the driver module to the switches using standard cables
The Y1150A-Y1155A distribution boards enable simple connections to the external switches. The distribution boards plug onto the 34945EXT and are used to route the power and control signals from the driver module to the switches using standard cables.
For more information about, please visit Keysight Multifunction Switch / Measure Mainframe and Modules