Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
Y1152A 34945EXT Distribution Board, for one 87204x/206x or 87606B switch and two N181x switches
Connects the 34945EXT to one 87204x/206x or 87606B switch and two N181x switches
A partir de
Connects the 34945EXT to one 87204x/206x or 87606B switch and two N181x switches
HIGHLIGHTS
The Y1150A-Y1155A distribution boards enable simple connections to the external switches. The distribution boards plug onto the 34945EXT and are used to route the power and control signals from the driver module to the switches using standard cables.
For more information about, please visit Keysight Multifunction Switch / Measure Mainframe and Modules
Amplie as Capacidades
Want help or have questions?