Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
Y1151A 34945EXT Distribution Board, for two 87104x/106x L7x0xx Multiport or 87406B Matrix Switches
Connects the 34945EXT to two 87104x/106x L7x0xx multiport or 87406B matrix switches
A partir de
Connects the 34945EXT to two 87104x/106x L7x0xx multiport or 87406B matrix switches
HIGHLIGHTS
The Y1150A-Y1155A distribution boards enable simple connections to the external switches. The distribution boards plug onto the 34945EXT and are used to route the power and control signals from the driver module to the switches using standard cables.
For more information about, please visit Keysight Multifunction Switch / Measure Mainframe and Modules
Amplie as Capacidades
Want help or have questions?