The Keysight W3552E PCIe® Infiniium Compliance SimLite software connects a PCIe designer to the Keyight Infiniium compliance test application software. This software solution performs automated testing and margin analysis on PCIe Gen4, Gen5, and Gen6 designs with Advanced Design System (ADS) PCIe designer simulated waveforms.

Highlights

The W3552E PCIe® Infiniium Compliance SimLite solution can help you:

  • Test algorithms using Keysight oscilloscopes to ensure compliance.
  • Review test results quicky using the auto-generated compliance report.
  • Use the rich set of over 560 test items.
  • Save test time with a fully automated workflow that starts the compliance test software, performs the test, and generates the report automatically.

The W3552E PCIe Infiniium Compliance SimLite software enables PCIe design engineers to complete the design-to-test workflow seamlessly without multiple design spins.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助