N1500AU Materials Measurement Suite 1-Year Update Service

Keysight N1500AU materials measurement software suite allows you to determine the intrinsic electromagnetic properties of many dielectric and magnetic materials. The software uses a network analyzer, impedance analyzer, or LCR meter to measure the material’s response to RF or microwave energy and calculates the results. The measurement frequency range is from 20 Hz to the low THz, depending on the instrument and sample holder or fixture used.

  • Automates complex permittivity and permeability measurements
  • Supports various measurement methods: transmission line and free space, Arch reflecivity, Resonant cavity, Coaxial probe, and Parallel Plate / inductance method
  • Allows you to choose the measurement methods you need
  • Switches seamlessly between the different measurement methods with one installation program and integrated method option loader

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助