This printer driver is only used for the E5071A with the following serial numbers and for using the HP DeskJet 940C with the E5071A. This driver is not required if the software has already been installed into the E5071A.

E5071A JP1KJ00100 through 248,251,253.

Required E5071A Firmware Revision

Rev.A.01.00 and above

Installation Procedure

Step1. Prepare five floppy disks.
Step2. Label disk with disk number (e.g. disk1, disk2, .. disk5).
Step3. Insert the floppy disk labeled "disk1" into your computer's FDD.
Step3. Click on the "Printer driver [disk1]" listed below.
Step4. Copy the file onto the disk.
Step5. Repeat each file onto each disk.

是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 版本 版本說明
2002-08-19 n/a Printer driver [disk1]
發佈日期 版本
2002-08-19 n/a
Version Description
Printer driver [disk1]

如何下載

  • Download all of files.

如何安裝

  • See Above

授權

  • Does Not Require a License

外掛軟體/工具程式

Installs on: PC

作業系統

  • Windows XP

參加條件

  • See Above

支援的儀器

  • E5070A E5071A
無可用的軟體版本
SHOW MORE