What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
SCPI Gateway for SL1200A Regenerative AC / Grid Emulators
The SCPI Gateway for SL1200A Regenerative AC / Grid Emulators is a software program that installs on a PC. It allows users to control/write programs for the SL1200A Series using Standard Commands for Programmable Instruments (SCPI).
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
| 發佈日期 | 版本 | 版本說明 |
|---|---|---|
| 2024-07-05 | 1.0.18 | Various bugfixes to ELOG function |
| 發佈日期 | 版本 |
|---|---|
| 2024-07-05 | 1.0.18 |
| Version Description |
|---|
| Various bugfixes to ELOG function |
如何下載
- Click the Download button.
- Save the file to a folder on your PC.
如何安裝
- Navigate to the folder with the downloaded (.exe) file.
- Double-click the file to run the installer.
- Follow the on-screen instructions.
- If you have trouble, please refer to the help file located C:\Program Files (x86)\Keysight\SL1200A\SCPI Gateway\Help
Installs on: PC
作業系統
- Windows 11 (64-bit)
支援的儀器
- SL1201A, SL1202A, SL1203A, SL1212A, SL1213A, SL1214A, SL1215A
如何下載
- Click the Download button.
- Save the file to a folder on your PC.
如何安裝
- Navigate to the folder with the downloaded (.exe) file.
- Double-click the file to run the installer.
- Follow the on-screen instructions.
- If you have trouble, please refer to the help file located C:\Program Files (x86)\Keysight\SL1200A\SCPI Gateway\Help
Installs on: PC
作業系統
- Windows 10 (64-bit)
- Windows 11 (64-bit)
支援的儀器
- SL1201A, SL1202A, SL1203A, SL1212A, SL1213A, SL1214A, SL1215A
SHOW MORE