What are you looking for?
The KS2201A PathWave Test Sync Executive software is designed for precise timing and synchronization of multi-channel measurement systems used in quantum computing, MIMO, beamforming, and other advanced applications. It offers API-based access for system developers, leveraging Keysight's Hard Virtual Instrument (HVI) technology.
The 2025 version maintains the same per-instrument licensing requirements as previous versions. It continues to support M3xxxx PXIe modules with hardware options. This version requires the M9032A/33A PXIe System Sync Modules for multiple chassis. Additionally, the new M904x PXIe chassis family, including the optional High Performance Reference Clock source and the configuration of clock outputs, is supported.
如何下載
- Click the download button
- Select run or save
如何安裝
- Run the downloaded installer and follow the installer instructions
授權
- Requires a License
支援文件
Installs on: PC
作業系統
- Windows 10 (64-bit) Pro & Enterprise
- Windows 11 (64-bit) Pro & Enterprise
參加條件
支援的儀器
- M310x, M320x, M330x, M520x, M530x