For customers who are evaluating Bead Probe but don't know where to begin, this Excel spreadsheet is what you need.

What it does:
a) A consolidation of all critical parameters outlined in the Bead Probe Handbook
b) Automatically evaluate bead formation outcome once variables such as stencil opening, thickness, trace width, and spring probe force are provided
c) Supports multiple row entry, useful if you're designing a test coupon for validation
d) Separate worksheet for both metric and imperial units

 

 

是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 版本 版本說明
2022-12-20 1.0 Initial release
發佈日期 版本
2022-12-20 1.0
Version Description
Initial release

如何下載

  1. Click the ­Download­ button to download the Bead-probe-Dimension-Checker.zip.
    ­

如何安裝

  1. Extract the zip file
  2. Open the Bead probe Dimension checker.xlsx

 

授權

  • Does Not Require a License

Installs on: PC

作業系統

  • Windows 7 (64 bit)
  • Windows 10 (64 bit)
  • Windows 11 (64 bit)

參加條件

  • Microsoft Excel

支援的儀器

  • E9905G, E9902G, E9988EL, E9988E, E9903G, E9986E, U9401B, U9405A, U9405B
無可用的軟體版本
SHOW MORE