CyPerf + Keysight Eggplant

解決方案簡介

Ensuring secure identification and authentication is crucial to protect sensitive information from unauthorized access, especially with increasing cyber threats and Cybersecurity Maturity Model Certification (CMMC) requirements. For Level 3 Department of Defense (DoD) contractors, CMMC Certification mandates addressing the risk of unauthorized access from spoofing (NIST SP 800-172 3.5.1e). Attackers masquerading as legitimate users or devices can gain unauthorized access to Controlled Unclassified Information (CUI), leading to data breaches, fines, legal fees, loss of DoD contracts, downtime, damage to reputation, and vulnerability to further attacks.

 

To manage this risk, organizations should use cryptographically secure and replay-resistant bidirectional authentication to verify systems and components before they connect to the network. Traditionally, secure storage for cryptographic keys has been time-consuming and suboptimal. However, advanced traffic simulation and automated testing tools now offer a powerful solution that ensures robust security measures, safeguards sensitive information, and maintains operational integrity against evolving cyber threats.

 

These tools automate testing and validation for identification and authentication controls, helping organizations achieve compliance with CMMC requirements. They simulate real-world traffic to test enforcement of security policies, ensuring that only authorized users and devices can access the network. They are particularly effective in assessing complex environments such as zero trust networks and next-generation firewalls, identifying and mitigating vulnerabilities proactively. Continuous validation helps organizations maintain a strong security posture and minimize downtime.

 

The process involves defining security policies, configuring secure storage, simulating traffic patterns to test bidirectional authentication and replay resistance, and automating network testing and continuous validation. This holistic approach combines traffic simulation with automation, ensuring compliance with CMMC standards and protecting against unauthorized access. Detailed reporting and actionable insights support effective remediation strategies, while continuous monitoring ensures ongoing compliance.

 

By integrating these advanced solutions, organizations can safeguard their digital assets, maintain a strong security posture, and ensure that only the right users with the right privileges access the right applications. This comprehensive approach helps meet stringent security standards, protect sensitive information, and maintain compliance with CMMC requirements.