World Leading High-Accurate Dk/Df Measurement System for Film, Powder etc., 1GHz - 10GHz

傳單

High accuracy

Capable of measuring Ultra-thin films, Powders

KEYCOM’s high precision perturbation method enables you to measure dielectric constant (permittivity, εr) and dielectric loss tangent (tan δ) of such specimens as multi-layered structure, ultra-thin film or ferroelectric materials in the microwave region.

KEYCOM refined the conventional perturbation method that was JIS-standardized in 1992 (JISC2565) by closing the hole into which the specimen is inserted with metal, and the new method is also compliant with ASTMD2520.

Standardization

ASTMD2520, (JISC2565)

Measurable samples

-Powders

- Ultra-thin films

- multi-layer film

- solids

- sheets

- liquids (oils etc.)

Features

- High accuracy : εr' accuracy ±1%, tan δ accuracy ±3%. (depending on VNA).

- Capable of measuring Ultrathin films (less than 0.1μm in thickness), multi-layer film

- Also ideal for solids, sheets, powders, liquids (oils, etc.)

- User-friendly operability.

- Measurement frequency range : 1GHz - 10GHz.