傳單
Industries and Applications
Product Description
The Keysight Technologies, Inc. M9352A is a one-slot, 4-channel, PXI Hybrid IF Amplifier/Attenuator with 1 GHz analog bandwidth providing excellent IF signal conditioning for use in multi-channel modular solutions. Combine with the M9362A-D01 PXI Quad Downconverter, up to four M9202A IF Digitizers, and a local oscillator for wideband signal capture where multiple channels are required for applications such as multi-channel coherent signal analysis.
Software Information
The M9352A PXI Amplifier/Attenuator module is supplied with a comprehensive portfolio of module drivers, documentation, examples and software tools to help you quickly develop test systems with your software platform of choice. A soft front panel interface is provided to monitor and control the amplifier/attenuator with the following functions:
Operating systems Microsoft Windows XP Microsoft Windows 7 (32/64-bit)
Keysight IO Libraries Includes: VISA Libraries, Keysight Connection Expert, IO Monitor
Standard compliant drivers IVI-COM, IVI-C, LabVIEW, MATLAB
Supported Application Development Environments (ADE) Visual Studio (C/C++, C#, VB.NET), LabVIEW, Lab Windows/CVI, MATLAB VEE
尋找感興趣的產品?