Keysight Pro Analog Signal Generators

影片

This video introduces Keysight Pro Analog Signal Generators, engineered for metrology‑grade RF performance in calibration labs, advanced research, aerospace, satellite communications, and precision production testing. Pro‑level generators deliver the highest signal purity in the Keysight analog portfolio, with extremely low phase noise, minimal spurs, and industry‑leading harmonic performance. Their frequency coverage extends up to 67 GHz natively—or up to 1.1 THz using frequency extenders—supporting the most demanding high‑frequency, high‑dynamic‑range measurement environments. These instruments generate pure continuous‑wave tones as well as complex analog modulated signals, ensuring traceable, repeatable measurements for mission‑critical applications.

Pro analog signal generators provide optional high‑power extensions that deliver up to +30 dBm (1 W) of output power, allowing engineers to overcome path loss, drive high‑power devices, and reduce external amplification needs. Their metrology‑grade linearity and accuracy enable precision testing of RF ICs, oscillators, radar front ends, and satellite communication hardware. Advanced features—including fast switching speeds, fine frequency resolution, and robust remote‑automation capabilities—make them ideal for high‑throughput manufacturing and long‑term stability testing.
 

Key features include:

  • Spectral Purity: Low phase noise, low harmonics, and low spurs for extremely accurate RF and microwave measurements.
  • Ultra‑High Frequency Coverage: 67 GHz maximum frequency, extendable to 1.1 THz for 6G R&D, radar, and satellite‑band testing.
  • Metrology‑Grade Signals: Traceable measurements with exceptional long‑term stability and accuracy for calibration‑lab‑level performance.
  • Ultra‑High Output Power: Up to +30 dBm (1 W) with optional high‑power extension for driving demanding RF components.
  • Fast Switching & Control: Rapid switching and remote programmability for automated test systems in R&D and production.
     

Pro Analog Signal Generators provide the highest spectral purity, frequency range, output power, and accuracy in Keysight’s analog lineup. Engineers developing advanced radar, satellite links, RF components, and metrology‑grade systems rely on these generators for precise, stable, and future‑ready signal creation.