Keysight Expert Benchtop Oscilloscopes

影片

This video introduces Keysight Expert Benchtop Oscilloscopes, engineered for complex signal analysis, multi‑channel debugging, and advanced mixed‑signal validation. Designed to support high‑speed digital and RF applications, these oscilloscopes support signal integrity engineers working with mainstream standards or high-speed serial buses. They provide the performance required for engineers working in 5G MIMO, radar, satellite communications, embedded systems, and high‑speed serial test. With up to 6 GHz bandwidth, up to eight analog channels and sixteen digital channels, deep acquisition memory, and advanced real‑time spectrum analysis options, Expert oscilloscopes enable detailed visibility into system behavior across multiple domains.

Expert oscilloscopes expand upon the Advanced oscilloscopes with higher bandwidth, higher channel density, powerful analysis applications, automated fault detection, and remote upgradeability. Engineers can increase bandwidth, memory, and channel count via a license key without returning the instrument to the factory, ensuring maximum uptime and efficient scaling as test requirements evolve. Real‑time spectrum analysis, protocol decoding, jitter analysis, and power integrity applications provide comprehensive visibility into challenging RF and digital environments. With up to 1.6 Gpts deep memory, these oscilloscopes capture long‑run activity, fast bursts, and intermittent behaviors essential for subsystem and compliance validation. Key features include:
 

  • High‑channel density: Analyze up to eight analog channels plus sixteen digital channels for comprehensive mixed‑signal validation.
  • Automated fault detection: Evaluate waveforms against user‑defined criteria to quickly find errors.
  • Powerful test applications: Access tools for signal integrity, power integrity, RF analysis, serial protocol decoding, and compliance testing.
  • Field‑upgradeable: Increase bandwidth, memory, and channels with a simple license key – no factory return required.
     

Expert Benchtop Oscilloscopes provide high acquisition fidelity, deep memory, high channel density, and advanced software tools to validate complex high‑speed and RF designs. Engineers can confidently analyze multi‑domain interactions, accelerate debugging, and ensure compliance with mainstream industry standards using this versatile, upgradeable platform.