S8715A WLAN Access Point Load Test Toolset

技術綜覽

Wi-Fi is a mission-critical resource, with Access Points vital for handling broadband traffic in homes and enterprise deployments with thousands of clients. To achieve this, APs must be benchmarked for speeds under key configurations and client numbers, and validated to achieve Quality of Experience targets under real-world scenarios.

 

With the Keysight S8715A WLAN Access Point Load Test Toolset you can:

  • Load test with hundreds of Wi-Fi clients using the E7515W UXM Wireless Connectivity Test Platform.
  • Benchmark AP performance for AI model training, testing, and benchmarking.
  • Validate real-world scenarios to ensure performance targets are achieved and continuously improved.
  • Automate testing at scale to guide optimization and validation of AI model performance.

 

WLAN Load Testing Capabilities

The S8715A provides comprehensive testing across performance benchmarkingreal-world scenario validation, and Wi-Fi–Cellular interworking.

  • The solution delivers single and multi-client UDP/TCP throughput, latency, and packet loss testing is critical to ensure reliable AI model training and validation across diverse, high-fidelity RAN scenarios.
  • It enables stress testing under real-world conditions introduces challenges in simulating large-scale, realistic network conditions for benchmarking and inferencing without impacting live networks.
  • The E7515W UXM platform provides the broadest Wi-Fi and Cellular test coverage requires robust testing frameworks capable of measuring real-world impact, explainability, and generalization across varying network conditions, ensuring that AI-driven enhancements truly translate to better RAN efficiency and user experience.

 

Key Test Categories

The S8715A covers two main test categories:

  • Performance Benchmarking ensures that the system operates correctly and efficiently under extreme conditions, such as nationwide deployment, requiring vast amounts of data, traffic, and network elements.
  • Real-World Scenario Validation focuses on testing complex algorithms in near-real-world scenarios, like dense urban areas with intricate channel conditions, demanding highly granular data that mirrors actual network behavior at the bit or symbol level.
  • Automation and Reporting targets individual algorithm components before full system integration, using real-time data from emulators and user devices to verify performance on a smaller scale, such as a single link in a hardware testbed.

 

Together, these capabilities provide a comprehensive framework for ensuring Wi-Fi Access Points meet performance specifications and deliver reliable Quality of Experience in real-world deployments.

Was: (previous content was for S6221A AI RAN Simulation Toolset)