Configuration Guides
Oscilloscope Probes
Get the measurement accuracy you want for your application
Probe Types
Keysight offers a broad range of voltage, current, and optical probing solutions for InfiniiVision and Infiniium Series oscilloscopes. Select from the probe categories listed below to see what Keysight has to offer.
• Hi-Z+ Probes
• Passive Probes
• High-Frequency Differential Active Probes < 10 GHz
• High-Frequency Differential Active Probes > 10 GHz
• Single-Ended Active Probes
• Power Rail Probes
• Current Probes
• Optical Probes
Hi-Z+ Passive Probing System
Keysight offers a family of single-ended passive probes offers the performance expected of an active probe with the usability expected from a passive probe. The Hi-Z+ probes support higher input voltages and support for simplified probing of MMCX connectors. All three of these probes leverage the PP0004A Hi-Z+ Adapter to interface with our current generation oscilloscopes with AutoProbe 1 interfaces. There are also a variety of accessory kits available for extra parts or replacements.
Passive Probes
Keysight offers a broad range of passive probes with various attenuation ratios and input impedance specifications to optimize the dynamic range and loading considerations of your oscilloscope ground reference measurements. These passive probes are compatible with most Keysight oscilloscopes that have either standard BNC inputs or AutoProbe1/BNC input connections.
High-Frequency Differential Active Probes < 10 GHz
Probing high-speed differential buses typically requires differential active probes. Keysight offers a broad range of differential active probing solutions for your unique measurement requirements based on bandwidth, dynamic measurement range, and probe loading.
AutoProbe interface
Keysight’s AutoProbe interface provides the following:
• DC voltage to power active probe circuitry
• Automatic detection of probe attenuation
• Automatic control of selectable probe attenuation on some probes
• Probe DC offset on many probes
尋找感興趣的產品?