HMMC-5644 – DC - 50 GHz Diode Limiter

資料表

DC – 50 GHz Diode Limiter

 

Description

 

The HMMC-5644 is a 50 GHz integrated diode limiter that can be used to protect sensitive RF circuits from excess RF power and ESD. The HMMC-5644 can be used as an unbiased 23 dBm limiter or the limiting power level can be adjusted with bias voltage.

 

Absolute Maximum Ratings1

 

Symbol

Parameters / Conditions

Minimum

Maximum

Units

Pin

Continuous incident power

Bias: 0V to reverse 15V

 

30

dBm

Continuous incident power

Bias: reverse 25V

 

27

dBm

Vanode

Bias on Anode Pads

-25

4.5

V

Vcathode

Bias on Cathode Pads

-4.5

23

V

Ianode

Current into anode, all anode pads connected, |anode bias| = |cathode bias|

 

200

mA

Icathode

Current into cathode, all cathode pads connected, |anode bias| = |cathode bias|

-200

 

mA

Vin (max)

Max continuous dc voltage into RFIN or

RFOUT with Vanode=Vcathode =0V

-4.5

4.5

V

Tthermo2,3

Thermocouple temperature

 

75

°C

Tstg

Storage temperature

65

165

°C

Tmax4

Assembly temperature

 

200

°C

 

 

 

DC Specifications / Physical Properties1

 

 

Symbol

Parameters / conditions

Min.

Typ.

Max.

Units

Rthru

RFIN to RFOUT resistance

 

 

3

Ohms

Vfwd1A

Anode to RFIN, 1 mA forward bias

2.9

 

3.4

V

Vfwd1B

Cathode to RFIN, 1 mA forward bias

-3.4

 

-2.9

V

Irev

Current into Anode,

-2.8

 

-2

mA

Vanode = -15V and Vcathode – 15V

(reverse bias current through resistor network)

 

 

 

 

RfwdA

RFIN to cathode resistance, forward biased

 

 

13

Ohms

RfwdB

RFIN to anode resistance, forward biased

 

 

13

Ohms

Rsense

Rsense to RFIN resistance

8000

10000

11000

Ohms

Vfwd1BiasA

Voltage at Diode_A, 1 mA forward bias

4

 

4.6

V

Vfwd1BiasC

Voltage at Diode_C, 1 mA forward bias 

-4.6

 

-4

V

 

 

ESD Sensitivity1

 

Symbol

Parameters / conditions

Min.

Max.

 

Units

RFIN and RFOUT

HBM2,3

-15000

15000

V

 

SENSE

HBM2

-500

500

V

 

DIODE_A and DIODE_B

HBM2

-300

300

V

 

RFIN, RFOUT

A1 through A8

C1 through C8

HBM2

<-200

>200

V

 

 

 

Operation

 

The HMMC-5644 is a passive diode limiter designed to provide protection from ESD and high RF power. In normal operation the anode pads (A1 to A8) and cathode pads (C1 to C8) are bonded to ground for unbiased operation or to capacitors close to the chip for biased operation. For proper limiting action when biased the supplies must be able to source and sink current. When bonded to ground P-1dB is approximately 24 dBm. P-1dB can be increased or decreased by biasing the anode and cathode. Distortion improves (higher TOI) when the anode and cathode are reverse biased. Reverse bias as high as 25V is allowed. S21 is not highly dependent on reverse bias voltage; there is approximately 0.1 dB improvement in S21 at 50 GHz from 0V to 15V reverse bias. If the TC810 is biased it is important to have a low RF impedance from anode and cathode to ground for the chip to provide good ESD protection.

 

For 50 GHz operation it is important to provide a low inductance connection to RFIN and RFOUT; use two short wire bonds or mesh. The SENSE, DIODE_A and DIODE_C pads can be left open if not needed.

 

The HMMC-5644 is RF symmetric (RFIN and RFOUT can be switched) but the anode and cathode are dependent on orientation and the sense pad only connects to the RFIN pad.