What’s New in LucidShape 2026

資料表

LucidShape 2026 introduces a focused set of new features and workflow enhancements to support more accurate source modeling, faster design iteration, and earlier validation of automotive lighting systems. This release emphasizes tighter integration between optical modeling, visualization, regulatory analysis, and automation, enabling more consistent workflows from concept through validation.

 

Key updates include interoperability with VisionSym, allowing optical models built in LucidShape to be visualized using GPU‑accelerated, photometrically accurate Monte Carlo rendering for combined lit and unlit appearance evaluation. A new light source apodization workflow converts measured ray files into spatial and angular Light Intensity Distribution (LID) data, reducing noise in luminance and near‑field analyses while enabling reusable, high‑fidelity source models.

 

LucidShape 2026 also adds Spectral Power Distribution (SPD) export, allowing combined spectral data from spectral LIDs to be saved in reusable ASCII format. This capability supports consistent color behavior across simulations and streamlines evaluation of mixed‑emitter white light sources and color targets. Regulatory and benchmark updates expand coverage for global standards, reducing manual setup and enabling earlier compliance assessments.

 

Additional enhancements include luminance clipping for HDR image comparison, improved automation through Script Gallery enhancements, and expanded modeling control with collimator and mini‑pillow editing improvements, including full Comma‑Separated Value (CSV) round‑trip editing. Together, these updates reduce design cycle time and support more efficient convergence on appearance, uniformity, color, and regulatory requirements across exterior and interior automotive lighting applications.