Choose a country or area to see content specific to your location
白書
Internet traffic has grown exponentially as greater numbers of users employ more and more complex types of traffic. The need for bandwidth to handle cloud applications, mixed-media downloads and upload, video streaming, peer-topeer sharing, and growing wireless usage is obvious. Aggregating 10Gbps links to handle increased bandwidth not only complicates data center topologies, but is also costly and labor-intensive. While 40GE and 100GE connections have improved the issues somewhat, the need for greater densities of higher speed links continues unabated.
There is a growing need for larger racks of Higher Speed Ethernet ports with both network manufacturers and service providers. At the same time more ports are needed, IT CAPEX and OPEX costs are being squeezed in order to maximize investments. Per-port prices need to be kept as low as possible. An obvious solution is fan-out cabling technology.
コンテンツのロックを解除する
無料でお申し込み頂けます
*Indicates required field
ありがとうございました。
フォームが送信されました。
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
営業担当者からご連絡させていただきます。
*Indicates required field
ありがとうございました。
A sales representative will contact you soon.