PXIe Precision IV Test System

Start Your Precision Measurement Quickly

Keysight PXI digitizers are analog-to-digital converter (ADC) versatile cards based on a modular architecture.

PXIe Precision IV Test System

AXIe Modular Systems

AXIe modular systems, including chassis and measurement modules

High-channel density and high throughput for scalable data acquisition systems.

AXIe Modular Systems

Mainframe Overview

Mainframe

Integrate Confidently. Switch Confidently. Measure Confidently

Mainframe Overview

Module Overview

Keysight Modular systems Unrivaled Performance. Half the Time to Insight.

Our modular systems help you tackle your toughest RF, microwave and digital challenges by delivering unrivaled PXI and AXIe performance.

Module Overview

Modular Systems

Modular systems, including cards, chassis and measurement modules

Collection of assembled various modular components - e.g. PXI / AXI cards, chassis, mainframes, etc.

Modular Systems

Modular Chassis

Customizable housing for PXI and AXI Components.

Chassis / housings designed for interchangeable, customizable modular components for swapping, upgrading, and reconfiguring depending on your needs

Modular Chassis

Modular Controller

Customizable connectivity / interfaces, bus speeds, and form factors.

Scalable controllers used in modular PXI and AXI systems

Modular Controller

Showing 8 of 8

Image of  DC 전자 부하 모듈, 1U 높이, 60 V, 20 A, 100W
DC 전자 부하 모듈, 1U 높이, 60 V, 20 A, 100W
Model
N6791A
Input current
20 A
Input voltage
60 V
Maximum power
100 W
Number of inputs
1
Type
Module N6700 Series
Image of  DC 전자 부하 모듈, 1U 높이, 60 V, 40 A, 200W
DC 전자 부하 모듈, 1U 높이, 60 V, 40 A, 200W
Model
N6792A
Input current
40 A
Input voltage
60 V
Maximum power
200 W
Number of inputs
1
Type
Module N6700 Series
Image of  150W 전자 로드 모듈
150W 전자 로드 모듈
Model
N3302A
Input current
30 A
Input voltage
60 V
Maximum power
150 W
Number of inputs
1
Type
Module N3300 Series
Image of  250W 전자 로드 모듈
250W 전자 로드 모듈
Model
N3303A
Input current
10 A
Input voltage
240 V
Maximum power
250 W
Number of inputs
1
Type
Module N3300 Series
Image of  300W 전자 로드 모듈
300W 전자 로드 모듈
Model
N3304A
Input current
60 A
Input voltage
60 V
Maximum power
300 W
Number of inputs
1
Type
Module N3300 Series
Image of  500W 전자 로드 모듈
500W 전자 로드 모듈
Model
N3305A
Input current
60 A
Input voltage
150 V
Maximum power
500 W
Number of inputs
1
Type
Module N3300 Series
Image of  600W 전자 로드 모듈
600W 전자 로드 모듈
Model
N3306A
Input current
120 A
Input voltage
60 V
Maximum power
600 W
Number of inputs
1
Type
Module N3300 Series
Image of  250W 전자 로드 모듈
250W 전자 로드 모듈
Model
N3307A
Input current
30 A
Input voltage
150 V
Maximum power
250 W
Number of inputs
1
Type
Module N3300 Series
Clear All