PXIe Precision IV Test System

Start Your Precision Measurement Quickly

Keysight PXI digitizers are analog-to-digital converter (ADC) versatile cards based on a modular architecture.

PXIe Precision IV Test System

AXIe Modular Systems

AXIe modular systems, including chassis and measurement modules

High-channel density and high throughput for scalable data acquisition systems.

AXIe Modular Systems

Mainframe Overview

Mainframe

Integrate Confidently. Switch Confidently. Measure Confidently

Mainframe Overview

Module Overview

Keysight Modular systems Unrivaled Performance. Half the Time to Insight.

Our modular systems help you tackle your toughest RF, microwave and digital challenges by delivering unrivaled PXI and AXIe performance.

Module Overview

Modular Systems

Modular systems, including cards, chassis and measurement modules

Collection of assembled various modular components - e.g. PXI / AXI cards, chassis, mainframes, etc.

Modular Systems

Modular Chassis

Customizable housing for PXI and AXI Components.

Chassis / housings designed for interchangeable, customizable modular components for swapping, upgrading, and reconfiguring depending on your needs

Modular Chassis

Modular Controller

Customizable connectivity / interfaces, bus speeds, and form factors.

Scalable controllers used in modular PXI and AXI systems

Modular Controller

Showing 2 of 2

Image of  1800W DC電子負荷メインフレーム
1800W DC電子負荷メインフレーム
Model
N3300A
Input current
360 A
Input voltage
240 V
Maximum power
1800 W
Number of inputs
6
Type
Mainframe 6-slot
Image of  600W DC電子負荷メインフレーム
600W DC電子負荷メインフレーム
Model
N3301A
Input current
120 A
Input voltage
240 V
Maximum power
600 W
Number of inputs
2
Type
Mainframe 2-slot
Clear All