Choose a country or area to see content specific to your location
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Open Source License
A portion of the software in this instrument is licensed under terms of the General Public License Version 2 ("GPLv2"). This file contains the text of the license and the source code.
This applies to the following products:
- 53210A 350 MHz RF Frequency Counter, 10 digits/s
- 53220A 350 MHz Universal Frequency Counter/Timer, 12 digits/s, 100 ps
- 53230A 350 MHz Universal Frequency Counter/Timer, 12 digits/s, 20 ps
- 33521A Function / Arbitrary Waveform Generator, 30 MHz
- 33522A Function / Arbitrary Waveform Generator, 30 MHz
- 33502A Isolated Amplifier - 2 Channel, 50 Vpp
- 34972A LXI Data Acquisition / Data Logger Switch Unit
- DAQ970A Data Acquisition System
- DAQ973A Data Acquisition System
- B2901A Precision Source/Measure Unit, 1 ch, 100 fA, 210 V, 3 A DC/10.5 A Pulse
- B2902A Precision Source/Measure Unit, 2 ch, 100 fA, 210 V, 3 A DC/10.5 A Pulse
- B2911A Precision Source/Measure Unit, 1 ch, 10 fA, 210 V, 3 A DC/10.5 A Pulse
- B2912A Precision Source/Measure Unit, 2 ch, 10 fA, 210 V, 3 A DC/10.5 A Pulse
- B2961A 6.5 Digit Low Noise Power Source
- B2962A 6.5 Digit Low Noise Power Source
- B2981A Femto/Picoammeter, 0.01fA
- B2983A Femto/Picoammeter, 0.01fA, Battery
- B2985A Electrometer/High Resistance Meter, 0.01fA
- B2987A Electrometer/High Resistance Meter, 0.01fA, Battery