Offers 400-MHz bandwidth when used in conjunction with the N7007A extreme temperature passive probe

HIGHLIGHTS

  • Spring ground tip for N7007A extreme temperature passive probe
  • Offering 400 MHz bandwidth when used in conjunction with the N7007A
     

N7006A is a spring ground tip for use with the the N7007A10:1 passive probe with an input impedance of 10 MΩ and 400 MHz bandwidth. This probe can withstand temperatures ranging from -40 to +85 °C making it ideal for environmental chamber testing.

Amplie as Capacidades

Want help or have questions?

Brasil