Choose a country or area to see content specific to your location
O que você está procurando?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Use the filters below to find the software for your specific instrument
No Filter available
No Filter available
No Filter available
Test sequencer software with timing analyzer, result viewer, and other useful tools for test automation development.
Test sequencer software with timing analyzer, result viewer, and other useful tools for test automation development.
KS8400A
Test sequencer software with timing analyzer, result viewer, and other useful tools for test automation development.
PathWave Test Automation provides powerful, flexible and extensible test sequencing and test plan creation with additional capabilities that optimize your test software development and overall performance. Built on the PathWave software platform, PathWave Test Automation enables you to quickly create your test solutions, maximize your team’s productivity, and accelerate your products’ time-to-market.
The KS833A2A can effectively capture and display the charge consumption profile at subsystem level as your device transitions through various operating states.
The KS833A2A can effectively capture and display the charge consumption profile at subsystem level as your device transitions through various operating states.
KS833A2A
The KS833A2A can effectively capture and display the charge consumption profile at subsystem level as your device transitions through various operating states.
The KS833A2A PathWave Event-Based Power Analysis Software can effectively capture and display the charge consumption profile at subsystem level as your device transitions through various operating states. When used with the X8712A IoT Device Battery Life Optimization Solution, you can estimate the battery life of your device based on the profile, helping you to identify the contribution of these subsystems to the current draw.
XA8722A is a Keysight Pathwave-based analysis software provides a simple, easy-to-operate interface that establish interaction between IoT8700 series wireless test set and any IoT device-under-test (DUT).
XA8722A is a Keysight Pathwave-based analysis software provides a simple, easy-to-operate interface that establish interaction between IoT8700 series wireless test set and any IoT device-under-test (DUT).
XA8722A
XA8722A is a Keysight Pathwave-based analysis software provides a simple, easy-to-operate interface that establish interaction between IoT8700 series wireless test set and any IoT device-under-test (DUT).
The X8722A IoT Soft Front Panel supports IOT8720A and IOT8740A, an intuitive software interface that allows you to quickly conduct tests without needing to spend a lot of time writing test software. It provides simple operation with powerful visualization, allowing you to easily evaluate and control your hardware, as well as automate and speed up testing.
The Soft Front Panel comes in two versions: IoT Soft Front Panel Utility (free) and IoT Soft Front Panel Pro (licensed).
IoT Soft Front Panel Utility (Free)
IoT Soft Front Panel Pro (Licensed)
XA8723A IoT Wireless Test Software provides powerful and flexible test sequence with additional capabilities that optimize your test software overall performance.
XA8723A IoT Wireless Test Software provides powerful and flexible test sequence with additional capabilities that optimize your test software overall performance.
XA8723A
XA8723A IoT Wireless Test Software provides powerful and flexible test sequence with additional capabilities that optimize your test software overall performance.
The XA8723A IoT Signaling Measurement Suite supports IOT8720A and IOT8740A, is a plug-in that runs on Keysight KS8400A PathWave Test Automation Platform (TAP). It contains test steps that enable BLE signaling connection, transmitter power measurements, receiver PER, sensitivity, and many other measurements, for both single DUT and multidevice parallel testing configurations. The measurement suite plug-in comes with sample test plans.
The software provides powerful, flexible, and extensible test sequence and test plan creation with additional capabilities that optimize your test software development and overall performance. TAP provides a graphical user interface (GUI) so that both beginner and experienced programmers can quickly construct test plans consisting of multiple test steps. Flow operations are supported, along with parallel testing.
Software installer and the 30 days trial license are available on the XA8723A software download page.
Automate TR-398 issue 3 AP and mesh Wi-Fi performance testing on Octobox testbeds with web UI execution and PDF, HTML, and JSON reporting.
Automate TR-398 issue 3 AP and mesh Wi-Fi performance testing on Octobox testbeds with web UI execution and PDF, HTML, and JSON reporting.
OB2AUTO04A
Automate TR-398 issue 3 AP and mesh Wi-Fi performance testing on Octobox testbeds with web UI execution and PDF, HTML, and JSON reporting.
The TR-398 Test Automation Package delivers automated access point (AP) and mesh Wi-Fi performance testing against the Broadband Forum TR-398 issue 4 test plan using standard Octobox testbeds.
Test execution and reporting
Test coverage — Stack-AP
Test coverage — Stack-Mesh
Environment and reliability
Automate mesh Wi-Fi performance testing with repeatable test cases for throughput, roaming, band steering, and system capacity in lab environments.
Automate mesh Wi-Fi performance testing with repeatable test cases for throughput, roaming, band steering, and system capacity in lab environments.
OB2MESH02A
Automate mesh Wi-Fi performance testing with repeatable test cases for throughput, roaming, band steering, and system capacity in lab environments.
The Octobox Mesh Test Automation Package delivers repeatable, automated performance characterization of mesh access point (AP) systems using black-box testing in controlled lab environments.
Performance characterization
Optimal steering and band steering
System capacity
Roaming
Automate RFC 2544 benchmark testing for throughput, latency, frame loss, and back-to-back frames on Octobox Wi-Fi testbeds.
Automate RFC 2544 benchmark testing for throughput, latency, frame loss, and back-to-back frames on Octobox Wi-Fi testbeds.
OB2RFC254403A
Automate RFC 2544 benchmark testing for throughput, latency, frame loss, and back-to-back frames on Octobox Wi-Fi testbeds.
The Octobox RFC 2544 software package automates Request for Comments (RFC) 2544 benchmark testing on Octobox Wi-Fi testbeds, evaluating wireless router performance across four standardized test categories.
Test capabilities
Automation and configuration
Automated Wi-Fi 6/6E and Wi-Fi 7 station device testing — max throughput, rate vs range, MU-MIMO, OFDMA, roaming, and backwards compatibility.
Automated Wi-Fi 6/6E and Wi-Fi 7 station device testing — max throughput, rate vs range, MU-MIMO, OFDMA, roaming, and backwards compatibility.
OB5STA7SA
Automated Wi-Fi 6/6E and Wi-Fi 7 station device testing — max throughput, rate vs range, MU-MIMO, OFDMA, roaming, and backwards compatibility.
The Octobox STA Automation Package delivers automated performance testing and validation for station (STA) devices operating on Wi-Fi 6/6E and Wi-Fi 7 networks, using a structured and scalable test framework built on Spirent's wireless validation expertise.
XA5001A ETSI Regulatory Test Software is a purpose-built test automation software for IoT device regulatory compliance, addressing the ETSI test requirements.
XA5001A ETSI Regulatory Test Software is a purpose-built test automation software for IoT device regulatory compliance, addressing the ETSI test requirements.
XA5001A
XA5001A ETSI Regulatory Test Software is a purpose-built test automation software for IoT device regulatory compliance, addressing the ETSI test requirements.
The Keysight XA5001A test software addresses the test requirements of the most recent versions of the European Telecommunications Standards Institute (ETSI) EN 300 328 (V2.2.2), EN 301 893 (V2.1.1), and EN 303 687 (draft). This software solution covers test items such as occupied channel bandwidth, adaptivity, and receiver blocking. Together with the Keysight IOT0047A regulatory test solution, the IoT regulatory compliance software can help you simplify and accelerate wireless IoT device testing.
The Keysight XA5002A test software addresses the test requirements of the most recent versions of the Federal Communications Commission (FCC) Part 15.247 and Part 15.407.
The Keysight XA5002A test software addresses the test requirements of the most recent versions of the Federal Communications Commission (FCC) Part 15.247 and Part 15.407.
XA5002A
The Keysight XA5002A test software addresses the test requirements of the most recent versions of the Federal Communications Commission (FCC) Part 15.247 and Part 15.407.
The Keysight XA5002A test software addresses the test requirements of the most recent versions of the Federal Communications Commission (FCC) Part 15.247 and Part 15.407. This software solution covers test items such as band edge, spurious emission, and channel separation. Together with Keysight’s IOT0047A regulatory test solution, the IoT regulatory compliance software can help you simplify and accelerate wireless IoT device testing.
XA5003A DFS test software addresses the test requirements of ETSI EN301 893 V2.1.1, EN302 502 V1.2.1, FCC-06-96, FCC-13-22, Japan MIC 2019-07, Korea, and China.
XA5003A DFS test software addresses the test requirements of ETSI EN301 893 V2.1.1, EN302 502 V1.2.1, FCC-06-96, FCC-13-22, Japan MIC 2019-07, Korea, and China.
XA5003A
XA5003A DFS test software addresses the test requirements of ETSI EN301 893 V2.1.1, EN302 502 V1.2.1, FCC-06-96, FCC-13-22, Japan MIC 2019-07, Korea, and China.
The dedicated Keysight XA5003A dynamic frequency selection (DFS) test software addresses the test requirements of ETSI EN301 893 V2.1.1, EN302 502 V1.2.1, FCC-06-96, FCC-13-22, Japan MIC 2019-07, Korea, and China. Together with Keysight’s IOT0047A regulatory test solution, the IoT regulatory compliance software can help you simplify and automate DFS testing.
XA5004A test software addresses the ETSI test requirements. This test software is a subset of Keysight’s XA5001A test software, covering non-signaling tests.
XA5004A test software addresses the ETSI test requirements. This test software is a subset of Keysight’s XA5001A test software, covering non-signaling tests.
XA5004A
XA5004A test software addresses the ETSI test requirements. This test software is a subset of Keysight’s XA5001A test software, covering non-signaling tests.
The Keysight XA5004A test software addresses the test requirements of the most recent versions of the European Telecommunications Standards Institute (ETSI) EN 300 328 (V2.2.2), EN 301 893 (V2.1.1), and EN 303 687 (draft). This test software solution is a subset of Keysight’s XA5001A test software, covering non-signaling tests such as RF output power, occupied channel bandwidth, power spectral density, spurious emissions, and hopping frequency separation.
Together with the Keysight IOT0047A regulatory test solution, the IoT regulatory compliance software can help you simplify and accelerate wireless IoT device testing.