Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.

Pathwave test software

Showing 12 of 13

Image of  Octobox STA Automation Package
Octobox STA Automation Package
Model
OB5STA7SA

Automated Wi-Fi 6/6E and Wi-Fi 7 station device testing — max throughput, rate vs range, MU-MIMO, OFDMA, roaming, and backwards compatibility.

Image of  Octobox RFC 2544 Test Automation Package
Octobox RFC 2544 Test Automation Package
Model
OB2RFC254403A

Automate RFC 2544 benchmark testing for throughput, latency, frame loss, and back-to-back frames on Octobox Wi-Fi testbeds.

Image of  Octobox TR-398 Test Automation Package
Octobox TR-398 Test Automation Package
Model
OB2AUTO04A

Automate TR-398 issue 3 AP and mesh Wi-Fi performance testing on Octobox testbeds with web UI execution and PDF, HTML, and JSON reporting.

Image of  Octobox Mesh Test Automation Package 
Octobox Mesh Test Automation Package 
Model
OB2MESH02A

Automate mesh Wi-Fi performance testing with repeatable test cases for throughput, roaming, band steering, and system capacity in lab environments.

Image of  PathWave Test Automation
PathWave Test Automation
Model
KS8400A

KS8400A PathWave Test Automation Developer System with test sequencer, timing analyzer, and result viewer tools.

Image of PathWave Event-Based Power Analysis Software
PathWave Event-Based Power Analysis Software
Model
KS833A2A

The KS833A2A can effectively capture and display the charge consumption profile at subsystem level as your device transitions through various operating states.

Image of  IoT Wireless Test Software - Soft Front Panel
IoT Wireless Test Software - Soft Front Panel
Model
XA8722A

XA8722A is a Pathwave-based analysis software provides an easy to use interface that establish interaction between IoT8700 wireless test set and any IoT DUT.

Image of  IoT Wireless Test Software – Signaling Measurement Suite
IoT Wireless Test Software – Signaling Measurement Suite
Model
XA8723A

XA8723A IoT Wireless Test Software provides powerful and flexible test sequence with additional capabilities that optimize your test software overall performance.

Image of  ETSI Regulatory Test Software for Non-signaling Tests 
ETSI Regulatory Test Software for Non-signaling Tests 
Model
XA5004A

XA5004A test software addresses the ETSI test requirements. This test software is a subset of Keysight’s XA5001A test software, covering non-signaling tests.

Image of  DFS Test Software
DFS Test Software
Model
XA5003A

XA5003A DFS test software addresses the test requirements of ETSI EN301 893 V2.1.1, EN302 502 V1.2.1, FCC-06-96, FCC-13-22, Japan MIC 2019-07, Korea, and China.

Image of  ETSI Regulatory Test Software
ETSI Regulatory Test Software
Model
XA5001A

XA5001A ETSI Regulatory Test Software is a purpose-built test automation software for IoT device regulatory compliance, addressing the ETSI test requirements.

Image of  ETSI Regulatory Test Software for Signaling Tests 
ETSI Regulatory Test Software for Signaling Tests 
Model
XA5005A

Keysight’s XA5005A test software addresses the test requirements of the most recent versions of the European Telecommunications Standards Institute (ETSI) EN 300 328 (V2.2.2), EN 301 893 (V2.1.1), and EN 303 687 (draft). This test software solution is a subset of XA5001A test software and covers test requirements such as adaptivity and receiver blocking.

Clear All