PathWave Event-Based Power Analysis Software
Get deep insights into the power consumption of your device
A partir de
Highlights
Get Deep Insights Into the Power Consumption of Your Device With Event-Based Power Analysis
The KS833A2A PathWave Event-Based Power Analysis Software can effectively capture and display the charge consumption profile at subsystem level as your device transitions through various operating states. When used with the X8712A IoT Device Battery Life Optimization Solution, you can estimate the battery life of your device based on the profile, helping you to identify the contribution of these subsystems to the current draw.
- Get auto correlation between the critical RF or DC events from each of your device’s subsystems to the current consumption
- Effectively capture and display the dynamic current consumption of your device as it transitions between different operating states
- Measure and save data up to eight days
- Analyze your device’s current consumption profile based on the RF and/or DC events including battery life estimation, total charge, CCDF chart and more
- Supports various radio technologies — Bluetooth® 5, WLAN, Zigbee, NB-IoT, LoRa, and Sigfox
Free Trials
- get a free, 30-day license
- evaluate the full-featured version with no functionality restrictions
- includes readily available offline data files for post measurement analysis without the X8712A hardware
Interested in the software?
Extend the Capabilities of Your PathWave Event-Based Power Analysis Software
Featured Resources
Want help or have questions?