Choose a country or area to see content specific to your location
O que você está procurando?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
N7026A
Measure down to 1 mA/div, giving you a much more accurate view of low-level signals.
The Keysight N7026A is a 150 MHz bandwidth, active current probe for InfiniiVision and Infiniium oscilloscopes. The probe features wide and flat bandwidth (DC-150 MHz), lower noise (<250 µArms), and wide input range (up to continuous 30Arms or non-continuous 40Apeak). This enables you to measure down to 1 mA/div, giving you a much more accurate view of your low-level signals.
For accurate measurement with a clamp-on current probe, degaussing and eliminating the offset error is critical. The degauss and calibration button located on the probe makes removing any residual magnetism and unwanted DC offset quick and easy. The probe can either be powered directly by the InfiniiVision and Infiniium AutoProbe interface, measuring up to 15 Apeak, or it can be powered by an external AC adapter, measuring up to 40 Apeak.
The N7026A is ideal for capturing transient current signals, such as those found in high frequency digital circuits, ICs, motor controllers, in switching power supplies, inverters and current amplifiers driving inductive loads.
View all available oscilloscope current probe here
16089C
Measure odd-shaped components that you cannot measure using conventional fixtures
O cabo 16089C possibilita a medição de componentes com formato estranho que não podem ser medidos com acessórios de teste convencionais. Ele é equipado com dois clipes Kelvin isolados.
N1426C
Enables the N1425 to hold DUTs with large terminals while supporting voltage up to 1,000 V
The N1426C enables the N1425 to hold DUTs with large terminals. The N1425 is designed to operate specifically with the B2985A/87A.
Learn more about Keysight B2980A Series Femtometer / Picoammeters and Electrometers / High Resistance Meters.
10072A
Probe fine-pitch ICs with the ten included IC clips and two dual-lead adapters that connect to 10080 family probes
O kit 10072A é uma solução econômica para o teste de circuitos integrados com passo fino. Ele inclui dez clipes para CI e dois adaptadores com duas terminações, que conectam os clipes às pontas de prova da família 10070.
10075A
Probe fine-pitch ICs with two dual-lead adapters and four 0.5-mm clips that can be mounted side by side
Esse clipes são os menores da indústria até a presente data e são ideais para conectar CIs com passo fino tão pequenos quanto 0,5 mm. O corpo do clipe permite que vários clipes sejam posicionados lado a lado. Cada kit inclui quatro clipes de 0,5 mm e dois adaptadores com terminação dupla.
O adaptador com terminação dupla facilita a conexão desses clipes à sua ponta de prova. Apenas insira a ponta da ponta de prova da família 10070 no adaptador. A terminação dupla do adaptador é para os clipes para CI ou para conectores com 0,635 mm de diâmetro.
11062A
Create custom Kelvin probes for 4-wire resistance measurements; set contains only the two gold-plated clips
O conjunto de clipes Kelvin 11062A da Keysight consiste em dois clipes de contato, revestidos com ouro, utilizados na criação de pontas de prova Kelvin personalizadas, para medições de resistência a 4 fios. Os fios são ligados aos clipes por parafusos. Uma garra é o caminho da corrente para a fonte, enquanto a outra é o caminho da corrente para a medição. O kit contém apenas dois clipes.
O 11062A da Keysight é compatível com os multímetros digitais 34460A, 34461A, 34401A, 3458A, 34420A, 34410A e 34411A da Keysight, assim como as unidades de comutação e aquisição de dados 34970A e 34792A da Keysight.
16089A
Measure odd-shaped components that you cannot measure using conventional fixtures
O cabo 16089A possibilita a medição de componentes com formato estranho que não podem ser medidos com acessórios de teste convencionais. Ele é equipado com dois clipes Kelvin isolados.
16089B
Measure odd-shaped components that you cannot measure using conventional fixtures
O cabo 16089B possibilita a medição de componentes com formato estranho que não podem ser medidos com acessórios de teste convencionais. Ele é equipado com dois clipes Kelvin isolados.
U1162A
Pair these insulated alligator clips with Keysight standard test leads
O U1162A consiste em um par (vermelho e preto) de clipes jacaré isolados. Recomendado para uso com os cabos de teste padrão da Keysight.
Classificação CAT III 1000 V, CAT IV 600 V, 15 A
U1176A
Clip this 3-in flashlight on your test probes for great visibility when using your handheld DMMs in dark places
• 3 polegadas de comprimento
• Para ser presa em pontas de prova, aumentando visibilidade
• Vem com uma pilha AAA
• Temperatura operacional de -10°C a 55°C
• Dimensão (L x P x A): 16,3 x 80 x 33,5 mm
• Peso: 25 g com pilha
A lanterna de LED é projetada para uso com os multímetros digitais de mão da Keysight. A lanterna de LED facilita medições quando estiver utilizando os multímetros digitais de mão em ambientes escuros. Prenda a lanterna de 3 polegadas nas pontas de prova e obtenha maior visibilidade nos pontos de teste, sem esforço!
U1781A
O clipes U1781A da Keysight devem ser utilizados com os medidores de LCR e capacitores de mão da série U1700. Eles estão inclusos em cada medidor de LCR de mão e capacitor de mão.
O U1781A consiste em um par de clipes jacaré que devem ser utilizados com os medidores de LCR e capacitores de mão da série U1700. Eles estão inclusos em cada unidade de medidor da série U1700.
N1967A
Secure RF connections at the test ports of selected network analyzers and test sets
The N1967A test port clamp is used to secure the RF connections at the test ports of several Keysight network analyzers and test sets. When installed, each clamp provides a higher level of connection security to NMD test port cables connected to the test port. Without the clamps, long test port cables may become loose at the test port after the cable is moved, invalidating calibrations and measurements.
Test port cables must be connected to Keysight network analyzers and test sets using a precise torque technique. When long test port cables are used, movement at the end of the cable can result in the over- or under-torqueing of the connection at the test port. The N1967A test port clamp prevents this type of change to the test port connection.
For more information about cable and accessories for use with network analyzers, please visit Network Analyzer Accessories.