這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
尋找感興趣的產品?
建議的搜尋
No product matches found - System Exception
相關內容
同軸端子(負載)
是德科技提供各種同軸端子(負載)解決方案,可端接高達 75 Ohm 的同軸系統,並提供精準、低反射負載,以實現出色的射頻效能。
同軸端子(負載)
909A Coaxial Termination, DC to 18 GHz
Terminate a 50 Ω coaxial system in its characteristic impedance with this precision, low-reflection load
909C Coaxial Termination, DC to 2 GHz
Terminate a 50 Ω coaxial system in its characteristic impedance with this precision, low-reflection load
909D Coaxial Termination, DC to 26.5 GHz
Terminate a 50 Ω coaxial system in its characteristic impedance with this precision, low-reflection load
909E Coaxial Termination, DC to 3 GHz, 75 Ohms
Terminate a 75 Ω coaxial system in its characteristic impedance with this precision, low-reflection load
909F Precision Coaxial Termination, DC to 18 GHz
Provides exceptional long-term impedance stability through tantalum nitride on sapphire thin-film technology
是德科技客服中心提供您需要的協助