M9485A PXIe Multiport Vector Network Analyzer

資料表

Keysight Technologies

M9485A PXIe Multiport Vector Network Analyzer

1 MHz/50 MHz to 9 GHz

Data Sheet

Configuration

This document provides technical specifications for the M9485A PXIe multiport vector network analyzer. The configuration is shown below

Calibration Kits and ECal Modules

This M9485A data sheet also provides technical specifications for the following calibration kits and ECal modules. For models not listed in this data sheet, please download the free Uncertainty Calculator from http://www.keysight.com/find/na_calculator to generate the curves for your calibration kit and enable VNA setup.

Definitions

Specification (spec.):

Warranted performance. All specifications apply at 25 ºC (± 5 ºC), unless otherwise stated, and 45 minutes after the instrument has been turned on. Specifications include guard bands to account for the expected statistical performance distribution, measurement uncertainties, and changes in performance due to environmental conditions.

Typical (typ.):

Expected performance of an average unit which does not include guardbands.

General characteristics:

A general, descriptive term that does not imply a level of performance.

Boundary Conditions

If the same boundary conditions fall under more than one category in a table, apply the best value. For example, system dynamic range in page 4 is 139 dB with the following boundary conditions.

Frequency: 20 MHz

IF bandwidth: 10 Hz

M9485A PXIe Multiport Vector Network Analyzer Characteristics (Typical)

Option 1xx (M9376A standard test set)

Corrected system performance

The system performance in this section apply to measurements made with the M9485A under the following conditions:

  • No averaging applied to data
  • Environmental temperature of 23 °C (±3 °C) with less than 1 °C deviation from the calibration temperature
  • Response and isolation calibration performed

Corrected system performance with calibration kit

Corrected system performance with 3.5 mm device connector type, 85033E calibration kit

Network analyzer: M9485A -1xx (Receiver: M9376A)

Calibration kit:  85033E (3.5 mm, 50 Ω)

Calibration: full 2-port

IF bandwidth = 10 Hz, no averaging applied to data, environmental temperature = 23 °C (± 3 °C) with < 1 °C deviation from calibration temperature, isolation calibration performed

Corrected system performance with 3.5 mm device connector type, 85093C electronic calibration (ECal) module

Network analyzer: M9485A -1xx (Receiver: M9376A)

Calibration kit: 85093C (3.5 mm, 50 Ω) Electronic calibration (ECal) module

Calibration: full 2-port

IF bandwidth = 10 Hz, no averaging applied to data, environmental temperature = 23 °C (± 3 °C) with < 1 °C deviation from calibration temperature , isolation calibration is not performed

Uncorrected system performance

User correction: OFF, System error correction: ON

Test port output (source)

Test port output frequency

Test port input

The following graph shows group delay accuracy with 3.5 mm connectors, full 2-port calibration and a 10 Hz IF bandwidth.

  • Calibration kit (85033E).
  • Insertion loss is assumed to be < 2 dB

M9485A PXIe Multiport Vector Network Analyzer Characteristics (Typical)

Option 2xx (Combination of M9377A and M9378A/B Configuration)

Corrected system performance

Corrected system performance with calibration kit

Corrected system performance with 3.5 mm device connector type, 85033E calibration kit

Network analyzer: M9485A-2xx (Combination of M9377A/M9378A/B)

Calibration kit:  85033E (3.5 mm, 50 Ω)

Calibration: full 2-port

IF bandwidth = 10 Hz, no averaging applied to data, environmental temperature = 23 °C (±3 °C) with < 1 °C deviation from calibration temperature, isolation calibration performed