To install the software:

  • If you are accessing this web page from an external computer (that is, not the oscilloscope), transfer the file to the oscilloscope; then, execute the file on the oscilloscope, and follow the on-screen installation instructions.
  • If you are accessing this web page from the oscilloscope, click on the download link, and select "open". After the installation process auto-starts, follow the on-screen installation instructions.
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 版本 版本說明
2009-12-22 03.03 Keysight E2625A Communication Mask Template library for Infiniium oscilloscopes.
發佈日期 版本
2009-12-22 03.03
Version Description
Keysight E2625A Communication Mask Template library for Infiniium oscilloscopes.

如何下載

  • See Above

如何安裝

  • See Above

授權

  • Does Not Require a License

Installs on: Instrument

參加條件

  • Not Applicable

支援的儀器

  • See Above
無可用的軟體版本
SHOW MORE