Once the update file has been downloaded and uncompressed, refer to Install.wri for specific installation instructions or Readme.wri for more details about this application.

是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 版本 版本說明
2004-02-20 A.00.02 Improves the overall performance of the software, enhances the measurement of broadband signals near a band edge, provides increased robustness of quasi-peak measurements and improves performance of the printer interface when using an HP Deskjet 660
發佈日期 版本
2004-02-20 A.00.02
Version Description
Improves the overall performance of the software, enhances the measurement of broadband signals near a band edge, provides increased robustness of quasi-peak measurements and improves performance of the printer interface when using an HP Deskjet 660

如何下載

  • Select the executable file. Choose Run.

如何安裝

  • See Readme File

授權

  • Does Not Require a License

Installs on: Instrument

參加條件

  • See Readme File

支援的儀器

  • 85875A
無可用的軟體版本
SHOW MORE