Driver type: IVI-NET (32-bit/64-bit), IVI-C (32-bit/64-bit)

IVI class support: IviDriver 1.0 (IVI.NET/IVI-C)
 

如何下載

  1. Click the Download button.
  2. Select the appropriate executable file.
  3. Choose Run.

如何安裝

  • Run the downloaded installer

授權

  • Does Not Require a License

Installs on: PC

作業系統

  • Windows 11
  • Windows 10
  • Windows 8
  • Windows 7

支援的儀器

  • DAQ970A, DAQ973A, 34970A, 34972A