The i1000D latest software version 3.60pa provides the following bugs fixed, enhancements and new features to ensure the success of i1000D testing at all levels of the product life cycle from proto build, NPI, to production run.

  • INST mode
    This mode allows users to execute commands to control instruments that are connected to the tester.
  • Multiple board versions
    This feature allows users to add and select multiple board versions in a single test program.
  • Board sampling functionality
    This feature enables users to skip some tests and improve throughput when a board reaches a high FPY.
  • Support for Keysight nanoVTEP
    Keysight nanoVTEP technology can be used with the i1000D systems. Setup, debugging, and operation are the same as VTEP.
  • Critical enhancements
  • Fixes for critical and serious defects
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 版本 版本說明
2018-07-31 3.60pa The latest software version 3.60pa for all i1000D system type U9401B, U9405A and U9403A
發佈日期 版本
2018-07-31 3.60pa
Version Description
The latest software version 3.60pa for all i1000D system type U9401B, U9405A and U9403A

如何下載

  • Information Not Available

如何安裝

  • Information Not Available

授權

  • Does Not Require a License

Installs on: PC

作業系統

  • Windows 7
  • Windows 10

參加條件

  • Information Not Available

支援的儀器

  • U9401B,U9405A,U9403A
無可用的軟體版本
SHOW MORE