The SL1200A Grid Integration and Compliance Test Automation Suite is a collection of test automation software packages, or “plugins,” for Keysight’s KS8400B PathWave Test Automation Platform (TAP). The suite is designed to support grid integration and compliance testing for distributed energy resources (DERs) and grid-connected systems. The following plugins are available within the SL1200A suite: 

  • SL1220A AC / Grid Test Sequencing Plugin 
  • SL1221A PHIL-based Anti-Islanding Compliance Test Automation Software 
  • SL1222A Automated IEEE 1547 Electric Type Test – Frequency / Voltage Disturbance 
  • SL1241A SunSpec Modbus DER Communications Library for IEEE 1547 
  • SL1282A Automated Communications for SL1222A 

The SL1220A enables advanced test sequences to be created by the user and executed on the SL1200A Series Regenerative AC Emulators. Users can develop custom, proprietary test sequences or implement standardized test procedures based on relevant grid compliance standards. 

The SL1221A enables fast, automated IEEE 1547.1-2020 anti-islanding testing without requiring external RLC loads, relays, DAQs, or hardware-in-the-loop (HIL) simulators. It leverages the SL1200A Grid Emulator’s built-in Power Hardware-in-the-Loop (PHIL) technology, combined with a patent-pending resonant RLC autotuning algorithm that dynamically transitions from grid-emulator operation to RLC-load operation. The autotuning algorithm identifies the resonant RLC load in seconds, eliminating the need for dedicated RLC hardware and reducing test times from weeks to hours. 

The SL1222A automates IEEE 1547.1-2020 electrical type tests focused on frequency and voltage disturbance conditions. It provides fully automated execution of key Clause 5 test cases, including over/under voltage trip, over/under frequency trip, voltage and frequency ride-through (LVRT/HVRT, LFRT/HFRT), rate of change of frequency (ROCOF), voltage phase-angle change ride-through (PCRT), enter service, and nameplate verification. The software delivers fully automated, standard-adherent test procedures with built-in data analysis and plotting, significantly reducing manual effort and improving repeatability. 

The SL1241A provides a SunSpec Modbus DER communications library for IEEE 1547 interoperability and communications testing. It enables standardized read and write communication with the device under test (DUT), including reading nameplate and status data, configuring grid support mode parameters, and setting trip limits. The library serves as the communications foundation for IEEE 1547 Clause 6 workflows and allows users to build custom communication sequences as part of automated or user-defined test procedures. 

The SL1282A adds automation to the communications required during SL1222A testing. Without SL1282A, users must manually implement or script communication with the equipment under test; with SL1282A, these communications are automated within the disturbance test workflows, improving efficiency and reducing setup complexity. SL1282A requires both SL1222A and a communications library such as SL1241A.  

Each SL1200A plugin is licensed separately. A license for KS8400B PathWave Test Automation Platform (TAP) is required to use any SL1200A plugin. A free trial of the SL1220A is available at the link below. For trials of other plugins, please contact Keysight.

是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
免費 Trial
發佈日期 版本 版本說明
2026-06-09 4.0.0 Updates SL1221A to include EN50549/IEC62116. First release of SL1222A, SL1282A, and SL1241A. Various bug fixes and improvements.
發佈日期 版本
2026-06-09 4.0.0
Version Description
Updates SL1221A to include EN50549/IEC62116. First release of SL1222A, SL1282A, and SL1241A. Various bug fixes and improvements.

如何下載

  1. Click the Download button.
  2. Save the file to a folder on your PC.

如何安裝

  1. Follow instructions to install KS8400B.
  2. Follow instructions to install Keysight Pathwave License Manager.
  3. Open PathWave License Manager to install license.
  4. Navigate to the folder with the downloaded (.TapPackage) file.
  5. Double-click the file to run the installer.
  6. Open KS8400 Package Manager to verify installation.
  7. Open PathWave License Manager to install license.

授權

  • Requires a license.
  • Free trial is for SL1220A only. Please contact Keysight if you are interested in a free trial of the SL1221A.

Installs on: PC

作業系統

  • Windows 11 (64-bit)

參加條件

支援的儀器

  • SL1201A, SL1202A, SL1203A, SL1212A, SL1213A, SL1214A, SL1215A

如何下載

  1. Click the Download button.
  2. Save the file to a folder on your PC.

如何安裝

  1. Follow instructions to install KS8400B.
  2. Follow instructions to install Keysight Pathwave License Manager.
  3. Open PathWave License Manager to install license.
  4. For SL1200A software revisions 3.X only: Download and install a Python version in the range 3.7-3.12, make sure to check "Add python.exe to PATH" and "Disable path length limit" in the installer.
  5. Navigate to the folder with the downloaded (.TapPackage) file.
  6. Double-click the file to run the installer.
  7. Open KS8400 Package Manager to verify installation.
  8. Open PathWave License Manager to install license.

授權

  • Requires a license.
  • Free trial is for SL1220A only. Please contact Keysight if you are interested in a free trial of the SL1221A.

Installs on: PC

作業系統

  • Windows 11 (64-bit)

參加條件

支援的儀器

  • SL1201A, SL1202A, SL1203A, SL1212A, SL1213A, SL1214A, SL1215A

如何下載

  1. Click the Download button.
  2. Save the file to a folder on your PC.

如何安裝

  1. Follow instructions to install KS8400B.
  2. Follow instructions to install Keysight Pathwave License Manager.
  3. Open PathWave License Manager to install license.
  4. For SL1200A software revisions 3.X only: Download and install a Python version in the range 3.7-3.12, make sure to check "Add python.exe to PATH" and "Disable path length limit" in the installer.
  5. Navigate to the folder with the downloaded (.TapPackage) file.
  6. Double-click the file to run the installer.
  7. Open KS8400 Package Manager to verify installation.
  8. Open PathWave License Manager to install license.

授權

  • Requires a license.
  • Free trial is for SL1220A only. Please contact Keysight if you are interested in a free trial of the SL1221A.

Installs on: PC

作業系統

  • Windows 10 (64-bit)
  • Windows 11 (64-bit)

參加條件

支援的儀器

  • SL1201A, SL1202A, SL1203A, SL1212A, SL1213A, SL1214A, SL1215A

如何下載

  1. Click the Download button.
  2. Save the file to a folder on your PC.

如何安裝

  1. Follow instructions to install KS8400B.
  2. Follow instructions to install Keysight Pathwave License Manager.
  3. Open PathWave License Manager to install license.
  4. For SL1200A software revisions 3.X only: Download and install a Python version in the range 3.7-3.12, make sure to check "Add python.exe to PATH" and "Disable path length limit" in the installer.
  5. Navigate to the folder with the downloaded (.TapPackage) file.
  6. Double-click the file to run the installer.
  7. Open KS8400 Package Manager to verify installation.
  8. Open PathWave License Manager to install license.

授權

  • Requires a license.
  • Free trial is for SL1220A only. Please contact Keysight if you are interested in a free trial of the SL1221A.

Installs on: PC

作業系統

  • Windows 10 (64-bit)
  • Windows 11 (64-bit)

參加條件

支援的儀器

  • SL1201A, SL1202A, SL1203A, SL1212A, SL1213A, SL1214A, SL1215A

如何下載

  1. Click the Download button.
  2. Save the file to a folder on your PC.

如何安裝

  1. Follow instructions to install KS8400B.
  2. Follow instructions to install Keysight Pathwave License Manager.
  3. Open PathWave License Manager to install license.
  4. For SL1200A software revisions 3.X only: Download and install a Python version in the range 3.7-3.12, make sure to check "Add python.exe to PATH" and "Disable path length limit" in the installer.
  5. Navigate to the folder with the downloaded (.TapPackage) file.
  6. Double-click the file to run the installer.
  7. Open KS8400 Package Manager to verify installation.
  8. Open PathWave License Manager to install license.

授權

  • Requires a license.
  • Free trial is for SL1220A only. Please contact Keysight if you are interested in a free trial of the SL1221A.

Installs on: PC

作業系統

  • Windows 10 (64-bit)
  • Windows 11 (64-bit)

參加條件

支援的儀器

  • SL1201A, SL1202A, SL1203A, SL1212A, SL1213A, SL1214A, SL1215A

如何下載

  1. Click the Download button.
  2. Save or run the installer.

如何安裝

  1. Double-click on downloaded software file to run the installer.
  2. Open KS8400 Package Manager to verify installation. 
  3. Open PathWave License Manager to install license.

授權

  • Requires a License.

Installs on: PC

作業系統

  • Windows 7
  • Windows 10

參加條件

支援的儀器

  • SL1201A, SL1202A, SL1203A, SL1212A, SL1213A, SL1214A, SL1215A

如何下載

  1. Click the Download button.
  2. Save or run the installer.

如何安裝

  1. Double-click on downloaded software file to run the installer.
  2. Open KS8400 Package Manager to verify installation. 
  3. Open PathWave License Manager to install license.

授權

  • Requires a License.

Installs on: PC

作業系統

  • Windows 7
  • Windows 10

參加條件

支援的儀器

  • SL1201A, SL1202A, SL1203A, SL1212A, SL1213A, SL1214A, SL1215A

如何下載

  1. Click the Download button.
  2. Save or run the installer.

如何安裝

  1. Double-click on downloaded software file to run the installer.
  2. Open KS8400 Package Manager to verify installation. 
  3. Open PathWave License Manager to install license.

授權

  • Requires a License.

Installs on: PC

作業系統

  • Windows 7
  • Windows 10

參加條件

支援的儀器

  • SL1201A, SL1202A, SL1203A, SL1212A, SL1213A, SL1214A, SL1215A
SHOW MORE