如何下載

Note: Please use this software with the latest version of P5573A/P5574A/P5575A Protocol Exerciser and P5570A/P5571A/P5572A Protocol Analyzer hardware only.
 

  • Click “Download” to download the installation file to the Controller PC. No licensing is required to download the application.

如何安裝

  • After downloading, double-click the downloaded .exe file; then, follow the on-screen installation instructions.

授權

  • Requires a License

Installs on: PC

作業系統

  • Windows 11, 64-bit
  • Windows 10, 64-bit

參加條件

  • See the Keysight P5500 PCIe and CXL Traffic Analysis User Guide under Supporting Documentation

Note: Please use this software with the latest version of P5573A/P5574A/P5575A Protocol Exerciser and P5570A/P5571A/P5572A Protocol Analyzer hardware only.

 

支援的儀器

  • P5573A/P5574A/P5575A PCIe 6 Protocol Exerciser, P5570A/P5571A/P5572A PCIe 6 Protocol Analyzer, and P5563B PCIe 6 Test Backplane