The following options must be installed in an N4010A instrument to support this software:

  • Option 102 or Option 103 (WLAN Measurement Capability)
  • Option 104 (Fully Flexible ARB)
  • Option 204 (Signal Studio License)
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 版本 版本說明
2005-10-06 A.02.09 Added control of the sample rate to the main screen. Removed the Export feature from the File menu in order to prevent confusion.
發佈日期 版本
2005-10-06 A.02.09
Version Description
Added control of the sample rate to the main screen. Removed the Export feature from the File menu in order to prevent confusion.

如何下載

  • Click the Download button. Select the appropriate executable file. Choose Run.

授權

  • Does Not Require a License

Installs on: PC

參加條件

  • See Above

支援的儀器

  • N4010A
無可用的軟體版本
SHOW MORE