What are you looking for?
IntuiLink Waveform Editor, 7000 Series Oscilloscope Add-in
This software is an add-in accessory for the Keysight IntuiLink Waveform Editor and is designed to be used with the 33120A, 33250A, or 33220A Function / Arbitrary Waveform Generator.
The Add-In allows waveforms to be captured with a 7000 Series oscilloscope and transferred into the waveform editor. Use the software to establish a connection with the 7000 Series oscilloscope then transfer a trace, up to 50000 points from an analog channel or math. Once imported the trace can be modified or downloaded and re-generated with the 33120A, 33220A, or 33250A function generator.
KEYSIGHT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED.
| 發佈日期 | 版本 | 版本說明 |
|---|---|---|
| 2011-03-28 | 1.01 | Adds additional functionality - Import waveforms from a 7000 series oscilloscope. |
| 發佈日期 | 版本 |
|---|---|
| 2011-03-28 | 1.01 |
| Version Description |
|---|
| Adds additional functionality - Import waveforms from a 7000 series oscilloscope. |
如何下載
- 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Download.
如何安裝
- Select run or save to the directory of your choice.
授權
- Does Not Require a License