The network analyzer code conversion assistant (NACCA) editor helps to convert 8510, 8720 and 8753 series GPIB commands into the PNA series code set. This software consists of a text editor (EmEditor) and plug-in software, which works on a PC and helps to edit programs in a text-file format.

It is recommended that the NACCA Installation Help file is downloaded and reviewed prior to installation of the NACCA program.

Microsoft® Windows® 98SE/NT/2000/XP

Microsoft ® and Windows ® are U.S. registered trademarks of Microsoft Corporation.

是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 版本 版本說明
2004-02-20 1.0 NACCA program.
發佈日期 版本
2004-02-20 1.0
Version Description
NACCA program.

如何下載

  • See Above

如何安裝

  • See Above

授權

  • Does Not Require a License

Installs on: PC

作業系統

  • Windows XP
  • Windows 2000
  • Windows NT
  • Windows 95/98

參加條件

  • Information Not Available

支援的儀器

  • 8510, 8720 and 8753 series
無可用的軟體版本
SHOW MORE