U3020BS16 Multiport Test Set - User and Service Guide
Show Description
The Keysight U3020BS16 is a 10 MHz to 26.5 GHz switching test set that allows the user to make reflection and transmission measurements with 16 available test ports when combined with a 2-port network analyzer.