E443xB ESG Signal Generators, User's and Programming Guide for Option 101, cdma2000...
Show Description
This user's and programming guide describes the functionality of E44xxB ESG signal generators with Option 101, cdma2000 personality. It includes information for front panel operation, such as key descriptions and example procedures, and provides SCPI commands and example programs for remote operation. Option 101 provides signal solutions for IS-2000 component test in both the forward (base station simulation) and reverse link (mobile simulation) modes. This option requires Option UND.