How to Perform Burn-In and Reliability Stress Testing Efficiently

解決方案簡介

Keysight’s regenerative ATE system power supply, combined with the automated power suite, provides a modern, energy-efficient approach to burn-in and reliability stress testing. This unified platform replaces inefficient resistive loads with bidirectional regenerative power hardware, enabling you to deliver controlled stress conditions, recover unused energy, and automate long-duration test workflows.

 

The result is lower operational costs, reduced thermal overhead, and highly repeatable stress-test execution, ideal for High Temperature Operating Life (HTOL), power cycling, thermal stress, and endurance testing across semiconductor devices and modules.