EV Onboard Charger Test

解決方案簡介

EV Onboard Charger Test Requirements

 

Electric vehicles (EVs) have built-in AC-to-DC converters that convert AC power from the grid into DC for charging the battery. This built-in converter is known as an onboard charger (OBC). OBC and charging system power have increased and evolved from 1-phase to 3-phase to reduce charging time.

 

Benefits of AC6900 Series 3-Phase AC Source

 

The Keysight AC6900 Series 3-phase AC source with built-in power simulation offers the following:

  • output power 3 kVA to 18 kVA and parallel operation up to 72 Kva
  • maximum AC voltage 320 VL-N (554 VL-L), maximum DC voltage 452 Vdc, and max output frequency 5 kHz
  • accurate output voltage and frequency programming and measurement
  • built-in power simulation and sequencer for AC line transients to simulate power interruption
  • built-in harmonics analyzer to measure amplitude and phase of voltage and current waveforms up to the 50th harmonic