Avionics Electronics Power Input Pre-Compliance Testing

解決方案簡介

Avionics Power Input Test Standards

All electric components in an aircraft need to comply with international standards, such as the RTCA DO-160 Section 16.0 power input test. This section defines the test conditions and procedures for AC and DC electrical power applied to the terminals of the equipment under test.